X-CUBE-WBA
Active
Design Win
Bluetooth low energy software expansion for STM32Cube

Get Software Download databrief

Product overview

Description

The X-CUBE-WBA STM32Cube Expansion Package runs on the STM32 host microcontroller. It includes drivers and middleware for interacting with STM32WBA series Bluetooth® LE devices (STM32WBA25CE, STM32WBA55CG, and STM32WBA65RI). X-CUBE-WBA contains a sample implementation for the X-NUCLEO-WBA25A1 expansion board, including an STM32WBA25CE device, plugged on the NUCLEO-U385RG-Q development board.

X-CUBE-WBA is based on STM32Cube software technology to facilitate portability across different STM32 microcontrollers.

The same application examples can be used on the NUCLEO-U385RG-Q development board connected to an STM32WBA55xx or to an STM32WBA65xx device over a proper serial interface such as SPI or UART.

No dedicated Nucleo expansion boards are available for the STM32WBA55xx and STM32WBA65xx device variants.

  • All features

    • Complete middleware to build Bluetooth® LE applications using an STM32WBA series device configured as a network or radio coprocessor connected with the host microcontroller over a serial interface such as SPI or UART
    • Various reference examples to build Bluetooth® LE connectivity applications
    • Easy portability across different STM32 microcontroller series, enabled by STM32Cube

Get Software

STMicroelectronics recommends always keeping your software up to date