X-NUCLEO-67W61M1
Active
Design Win
Wi-Fi 6 & Bluetooth LE expansion board for STM32 Nucleo boards based on ST67W611M1 Wi-Fi module

Download databrief

Product overview

Description

The X-NUCLEO-67W61M1 expansion board provides an affordable and flexible way for users to try out new concepts and build prototypes with the ST67W series ST67W611M1 coprocessor module.

Interfacing with the host is possible through SPI via the ARDUINO® Uno V3 or expansion connectors. This expansion board is stackable on Nucleo-64, Nucleo-144, and Discovery boards. The main hosts are the STM32U5, STM32H5, STM32H7, and STM32N6 product families.

Powered by all-in-one 2.4 GHz Wi‑Fi® 6/Bluetooth® combo SoC, the ST67W611M1 LGA module is purposely designed to pack the processing capabilities, Wi‑Fi®/Bluetooth® combo connectivity, and on-module memory into a single 32-pin LGA form factor.

For more details on the ST67W611M1 coprocessor module, refer to its datasheet at www.st.com.

  • All features

    • ST67W611M1 module, 32‑pin, 4‑side LGA 1.27‑mm pitch (12.28 x 17.28 x 2.2 mm) package featuring:
      • 2.4 GHz Wi‑Fi®/Bluetooth® combo all‑in‑one SoC
      • Wi‑Fi® 6, coprocessor IEEE 802.11 b/g/n/ax
      • Single-band 2.4 GHz
      • Low-power Wi‑Fi® with various sleep modes
      • PCB antenna and antenna connector
    • User LED
    • User push button
    • Board connectors:
      • ARDUINO® Uno V3
      • Raspberry Pi® 40-pin GPIO header
    • Scalable solution, capable of cascading multiple boards for larger systems
    • Free comprehensive development firmware library and examples, compatible with the X-CUBE-ST67W61 expansion software package for STM32Cube

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
X-NUCLEO-67W61M1
Active
CARD Industrial Ecopack1 Yes

X-NUCLEO-67W61M1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
X-NUCLEO-67W61M1

Distributor availability of X-NUCLEO-67W61M1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

X-NUCLEO-67W61M1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

X-NUCLEO-67W61M1

Supplier:

ST

Core Product:

ST67W611M1A6BTR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors