Product overview
Description
The X-NUCLEO-OUT01A2 is an industrial digital output expansion board for STM32 Nucleo. It provides a powerful and flexible environment for the evaluation of the driving and diagnostic capabilities of the ISO8200BQ octal high-side smart power solid state relay, with embedded galvanic isolation, in a digital output module connected to 0.7 A industrial loads.
The X-NUCLEO-OUT01A2 directly interfaces with the microcontroller on the STM32 Nucleo driven by GPIO pins and Arduino® R3 connectors.
The galvanic isolation between the microcontroller and the process stage is guaranteed by the ISO8200BQ.
The expansion board can be connected to either a NUCLEO-F401RE or a NUCLEO-G431RB development board.
It is also possible to evaluate a system composed of a X-NUCLEO-OUT01A2 stacked on other expansion boards.
The board can be configured as the former X-NUCLEO-OUT01A1 by a set of jumpers (open: J13, J14, J15, J16, J17) and switches (close 1-2: SW1, SW28, SW29, SW30, SW31, SW32, SW33, SW35, SW37). In this case, the driving firmware can be only the X-CUBE-OUT1 and the board can be connected to the X-NUCLEO-PLC01A1 to form a powerful industrial PLC with 8 inputs and 16 outputs. Also, wireless communication capabilities can be added with the X-NUCLEO-IDW01M1, which establishes communication on a smart device to manage the PLC remotely. A dedicated ST-PLC app is available for Android™ and iOS™ systems for this purpose.
-
All features
- Based on the ISO8200BQ octal high-side switch, which features:
- Operating range 10.5 to 36 V
- Low power dissipation (RON(MAX) = 240 mΩ)
- Process side operating current: up to 0.7 A per channel
- Embedded 2.5k VRMS galvanic isolation
- Direct (jitter < 20us) and synchronous (jitter < 6us) control modes
- Fast decay for inductive loads
- Undervoltage lock-out
- Overload and overtemperature protections
- Loss of ground protection
- TFQFPN32 package
- Application board process side operating range: 11 (J10 open) to 33 V (J9 closed)
- Extended operating range of process side from 10.5 (J10 closed) up to 36 V (J9 open)
- Application board logic side operating voltage 3.3 to 5 V
- Green LEDs for outputs on/off status (J6 and J7 close 1-2, 3-4, 5-6, 7-8)
- Red LED for common overheating and communication error diagnostic (J3 close 1-2)
- Yellow LED for output enable status signalization (J3 close 5-6)
- Direct control mode (J1 and J2 closed, SW37 close 2-3, SW36 close 1-2)
- Synchronous control mode (J1 and J2 open, SW37 close 2-3, SW36 close 2-3)
- Process and logic supply rails reverse polarity protections
- Compatible with STM32 Nucleo development boards
- Equipped with Arduino® UNO R3 connectors
- RoHS and China RoHS compliant
- CE certified
- Based on the ISO8200BQ octal high-side switch, which features:
You might also like...
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
MCSDK Board Description (1)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| ZIP | 1.0 | 27 Jun 2023 | 27 Jun 2023 |
Bill of Materials (1)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| 1.0 | 27 Jun 2023 | 27 Jun 2023 |
Schematic Pack (1)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| 1.0 | 27 Jun 2023 | 27 Jun 2023 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
|---|---|---|---|---|---|---|
| X-NUCLEO-OUT01A2 | Active | CARD | Industrial | Ecopack2 | Yes | |
X-NUCLEO-OUT01A2
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| X-NUCLEO-OUT01A2 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
X-NUCLEO-OUT01A2 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors