ALED1262ZT
Active
Education Design Win
Automotive-grade 12-channel LED driver with open detection, local dimming, busdriven and standalone operations

Download datasheet

Product overview

Description

The ALED1262ZT is a monolithic 12 output LED driver designed for automotive exterior and interior lighting applications. The ALED1262ZT guarantees 19 V output driving capability allowing users to connect several LEDs in series. In the output stage, twelve regulated current sources provide from 6 mA to 60 mA constant current to drive LEDs. The current is programmed by a single external resistor. In the ALED1262ZT, LED open error detection is available.

The brightness can be adjusted separately for each channel through a 7-bit grayscale control. A slow turn-on and turn-off time improves the system low noise generation performance. Moreover the gradual output delay reduces the inrush current. To further increase EMI performance, this device implements an internal clock dithering to have a spread spectrum noise reduction.

Thermal management is equipped with overtemperature data alert and the output thermal shutdown (170 °C). The I²C high clock frequency, up to 400 kHz, makes the device suitable for high data rate transmissions. The supply voltage range is between 5.5 V and 38 V avoiding any external pre-regulation or additional load dump protection on the power supply stage.

This device can operate in bus-driven mode (BDM) using I²C interface or in standalone mode (SAM) using internal custom configuration by OTP.

  • All features

    • Designed for automotive applications
    • 12 constant current output channels
    • 19 V current generator rated voltage
    • Output current: from 6 mA to 60 mA
    • Current programmable by a single external resistor
    • 7-bit PWM local brightness control
    • Slow turn-on/off time, gradual output delay and dithered clock for EMI reduction
    • Error detection for open LEDs
    • Supply voltage: from 5.5 V to 38 V
    • Thermal shutdown and overtemperature alert
    • Standalone and bus-driven mode
    • Custom configuration by OTP with Redundancy and ECC
    • 400 kHz fast I²C interface with selectable extended Hamming encoding
    • Wired-OR error flag connection

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ALED1262ZT

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ALED1262ZTTR
Active
HTSSOP24 Automotive Ecopack2 - -

ALED1262ZTTR

Package:

HTSSOP24

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HTSSOP24

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
ALED1262ZTTR

Distributor availability of ALED1262ZTTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ALED1262ZTTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ALED1262ZTTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors