Product overview
Description
The B-G474E-DPOW1 Discovery kit is a digital power solution and a complete demonstration and development platform for the STMicroelectronics STM32G474RET6 microcontroller. Leveraging the new HRTimer-oriented features, 96 Kbytes of embedded RAM, math accelerator functions and USB-PD 3.0 offered by STM32G474RET6, the B-G474E-DPOW1 Discovery kit, based on the USB 2.0 FS Type-C™ connector interface, helps the user to prototype applications with digital power such as a buck-boost converter, RGB power LED lighting or a class-D audio amplifier. The B-G474E-DPOW1 Discovery kit does not require any separate probe, as it integrates the STLINK-V3E debugger and programmer. The B-G474E-DPOW1 Discovery kit comes with the comprehensive software HAL library together with various packaged software examples.
-
All features
- STM32G474RET6 Arm® Cortex®-M4 core-based microcontroller, featuring 512 Kbytes of Flash memory and 128 Kbytes of SRAM, in LQFP64 package
- USB Type-C™ with USB 2.0 FS interface compatible with USB-PD 3.0
- RGB power LED for a bright lighting
- Digital power buck-boost converter with internal or external Input voltage and with onboard resistor loads
- Audio Class-D amplifier capable
- 4 user LEDs
- 3 LEDs for power and ST-LINK communication
- 4-direction joystick with a selection button
- Reset push-button
- Board connectors:
- USB Type-C™
- USB Micro-B
- 2 x 32-pin header, 2.54 mm pitch, daughterboard extension connector for breadboard connection
- Flexible power-supply options: ST-LINK USB VBUS or USB Type-C™ VBUS or external source
- On-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
- Comprehensive free software libraries and examples available with the STM32CubeG4 MCU Package
- Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil®, and STM32CubeIDE
- Handled by STM32CubeMonitor-UCPD (STM32CubeMonUCPD) software tool
You might also like...
Featured Videos
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (2)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| ZIP | 1.1 | 26 Aug 2019 | 26 Aug 2019 | ||
| ZIP | 1.0 | 26 Aug 2019 | 26 Aug 2019 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| ZIP | 1.0 | 26 Aug 2019 | 26 Aug 2019 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| 1.0 | 26 Aug 2019 | 26 Aug 2019 |
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|
| B-G474E-DPOW1 | Active Product is in volume production. | Ecopack1 | - | - | |
B-G474E-DPOW1
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| B-G474E-DPOW1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
B-G474E-DPOW1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors