Product overview
Description
The EVALSTDRIVE601 demonstration board is a complete 3-phase inverter which allows evaluating all of the STDRIVE601 features. The power stage features STGD6M65DF2 IGBTs, but can be populated with any IGBT or power MOSFET in DPAK or powerFLAT 8x8 HV package. The board is designed to support a three shunt or a single shunt current sensing topology.
A strip connector allows an easy interfacing with MCU control.
The STDRIVE601 is a 600V gate driver device manufactured with BCD6s offline technology. It is a single-chip with three half-bridge gate drivers for N-channel power MOSFETs or IGBTs suitable for 3-phase applications.The device integrates three bootstrap diodes and a smart shutdown feature able to detect very fast overcurrent condition, minimizing the propagation delay between the overcurrent event and the output switch-off.
-
All features
- High voltage rail up to 600 V
- Driver supply input voltage range 9 V - 20 V
- STGD6M65DF2 IGBTs power stage featuring:
- V(BR)CES = 650 V
- VCE(sat) = 1.55 V @ IC = 6 A
- Dual footprint for IGBT/MOSFET package:
- DPAK
- PowerFlat 8x8 HV
- Selectable single or 3-shunt current sensing topology:
- Sensored or sensorless BEMF detection
- FOC or 6-Step algorithm
- SmartShutdown overcurrent protection
- Hall effect sensors connector
- Bus voltage sensing
- 450 V bulk capacitor
- Connector for interfacing with MCU
- RoHS compliant
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 27 Jan 2020 | 27 Jan 2020 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 31 Jan 2020 | 31 Jan 2020 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 04 Feb 2020 | 04 Feb 2020 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| EVALSTDRIVE601 | Active | CARD | Industrial | Ecopack1 | - | - | - | |
EVALSTDRIVE601
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EVALSTDRIVE601 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVALSTDRIVE601 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors