Product overview
Key Benefits
Description
The STM32 Nucleo-144 board provides an affordable and flexible way for users to try out new concepts and build prototypes by choosing from the various combinations of performance and power consumption features, provided by the STM32 microcontroller. For the compatible boards, the internal or external SMPS significantly reduces power consumption in Run mode.
The STM32 Nucleo-144 board offers easy means to expand the functionality of the Nucleo open development platform with a wide choice of specialized shields through several expansion connectors:
- ARDUINO® Uno V3 connector, which is extended as part of ST Zio expansion connector on some boards
- ST morpho headers providing access to the microcontroller's I/O pins
The STM32 Nucleo-144 board does not require any separate probe as it integrates the ST-LINK debugger/programmer.
The STM32 Nucleo-144 board comes with the STM32 comprehensive free software libraries and examples available with the STM32Cube MCU Package.
-
All features
- Common features
- STM32 microcontroller in an LQFP144, TFBGA225, TFBGA273, or VFBGA264 package
- 3 user LEDs
- 1 user push-button, and 1 reset push-button
- 32.768 kHz crystal oscillator
- Board connectors:
- SWD
- ST morpho expansion connector
- Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
- Comprehensive free software libraries and examples available with the STM32Cube MCU Package
- Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
- Features specific to some of the boards (refer to the ordering information section of the data brief for details)
- External or internal SMPS to generate Vcore logic supply
- Ethernet compliant with IEEE-802.3-2002
- USB Device only, USB OTG full speed, or USB SNK/UFP (full-speed or high-speed mode)
- Boot push-button
- Board connectors:
- ARDUINO® Uno V3 connector or ST Zio expansion connector including ARDUINO® Uno V3
- Camera module FPC
- MIPI20 compatible connector with trace signals
- USB with Micro-AB or USB Type-C®
- Ethernet RJ45
- M.2 Key A serial memory connector
- CAN FD header
- On-board ST-LINK (ST-LINK/V2-1, STLINK-V3E, or STLINK-V3EC) debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
- Common features
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2.0 | 30 Jun 2025 | 30 Jun 2025 | |||
| ZIP | 2.0 | 30 Jun 2025 | 30 Jun 2025 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2.0 | 01 Dec 2020 | 01 Dec 2020 |
Schematic Pack (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 13 May 2019 | 13 May 2019 | ||||
| 1.0 | 29 Oct 2019 | 29 Oct 2019 |
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|
| NUCLEO-H755ZI-Q | Active Product is in volume production. | Ecopack1 | - | - | |
NUCLEO-H755ZI-Q
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NUCLEO-H755ZI-Q | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
NUCLEO-H755ZI-Q Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors