NUCLEO-WBA55CG
Active
Design Win
STM32 Nucleo-64 development board with STM32WBA55CG MCU, supports Arduino, ST morpho connectivity

Download databrief

Product overview

Key Benefits

Access free-of-charge tools

Get started on your nucleo board with STM32Cube Ecosystem.

Description

NUCLEO-WBA25CE1, NUCLEO-WBA52CG, NUCLEO-WBA55CG, and NUCLEO-WBA65RI are Bluetooth® LE wireless and ultralow-power boards embedding a powerful and ultralow-power radio compliant with the Bluetooth® LE SIG specification, IEEE 802.15.4-2015 PHY and MAC, supporting Thread, Matter, and Zigbee®.

The ARDUINO® Uno V3 connectivity support and the ST morpho headers allow the easy expansion of the functionality of the STM32 Nucleo open development platform with a wide choice of specialized shields.

  • All features

    • Ultralow-power wireless STM32WBA series microcontroller based on the Arm® Cortex®‑M33 core, featuring:
      • 512 Kbytes of flash memory and 96 Kbytes of SRAM in a UFQFPN48 package for NUCLEO-WBA25CE1
      • 1 Mbyte of flash memory and 128 Kbytes of SRAM in a UFQFPN48 package for NUCLEO-WBA52CG and NUCLEO-WBA55CG
      • 2 Mbytes of flash memory and 512 Kbytes of SRAM in a VFQFPN68 package for NUCLEO-WBA65RI
    • MCU RF board (MB1863/MB1803/MB2130/MB2293):
      • 2.4 GHz RF transceiver supporting Bluetooth® specification v6.0
      • IEEE 802.15.4-2015 PHY and MAC, supporting Thread, Matter, and Zigbee® (for NUCLEO-WBA25CE1, NUCLEO-WBA55CG, and NUCLEO-WBA65RI)
      • Integrated PCB antenna
    • Three user LEDs
    • Three user and one reset push-buttons
    • 8-pin SOP Quad-SPI NOR flash memory footprint (for NUCLEO-WBA25CE1)
    • Board connectors:
      • USB Micro-B (NUCLEO-WBA52CG) or USB Type-C® (NUCLEO-WBA25CE1, NUCLEO-WBA55CG, and NUCLEO-WBA65RI)
      • ARDUINO® Uno V3 expansion connector
      • ST morpho headers for full access to all STM32 I/Os
    • Flexible power-supply options: ST-LINK USB VBUS or external sources
    • On-board STLINK-V3 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Comprehensive free software libraries and examples available with the STM32CubeWBA MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
STM32 MCU Developer Zone
Everything for STM32 MCU developers, in one place.

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
NUCLEO-WBA55CG
Active
Ecopack1 - -

NUCLEO-WBA55CG

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
NUCLEO-WBA55CG

Distributor availability of NUCLEO-WBA55CG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

NUCLEO-WBA55CG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

NUCLEO-WBA55CG

Supplier:

ST

Specific features:

-

WEEE Compliant:

true

Core Product:

STM32WBA55CG

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Create modern GUI for small interactive displays