PD55003-E
Active
Education Design Win
RF power transistor from the LdmoST plastic family of N-channel enhancement-mode lateral MOSFETs

Download datasheet Order Direct

Product overview

Description

The PD55003-E is a common source N-channel, enhancement-mode lateral field-effect RF power transistor. It is designed for high gain, broad band commercial and industrial applications. It operates at 12 V in common source mode at frequencies of up to 1 GHz. The PD55003 boasts excellent gain, linearity and reliability thanks to ST’s latest LDMOS technology mounted in the first true SMD plastic RF power package, the PowerSO-10RF.

The PD55003’s superior linearity performance makes it an ideal solution for car mobile radios.

The PowerSO-10RF plastic package is designed for high reliability, and is the first JEDEC-approved, high power SMD package from ST. It has been optimized for RF requirements and offers excellent RF performance and ease of assembly.

Mounting recommendations are provided in application note AN1294, available on www.st.com.

  • All features

    • Excellent thermal stability
    • Common source configuration
    • POUT= 3 W with 17dB gain @ 500 MHz / 12.5 V

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PD55003-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
PD55003-E
Active
PowerSO-10RF (formed lead) Industrial Ecopack2
PD55003S-E
Active
PowerSO-10RF (straight lead) Industrial Ecopack2
PD55003TR-E
Active
PowerSO-10RF (formed lead) Industrial Ecopack2

PD55003-E

Package:

PowerSO-10RF (formed lead)

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO-10RF (formed lead)

Grade

Industrial

RoHS Compliance Grade

Ecopack2

PD55003S-E

Package:

PowerSO-10RF (straight lead)

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO-10RF (straight lead)

Grade

Industrial

RoHS Compliance Grade

Ecopack2

PD55003TR-E

Package:

PowerSO-10RF (formed lead)

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO-10RF (formed lead)

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
PD55003-E

Distributor availability of PD55003-E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
PD55003S-E

Distributor availability of PD55003S-E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
PD55003TR-E

Distributor availability of PD55003TR-E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

PD55003-E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

PD55003-E

Distributor Name

Distributor reported inventory date:

PD55003S-E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

PD55003S-E

Distributor Name

Distributor reported inventory date:

PD55003TR-E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

PD55003TR-E

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors