Product overview
Description
Stellar integration MCUs are designed to meet the requirements of domain controllers and ECUs with high integration, as required in the architectures of connected, updatable, automated, and electrified cars. They have superior real-time and safe performance (with the highest ASIL-D capability). Bringing hardware-based virtualization technology to MCUs, they ease the development and integration of multiple-source software on the same hardware while maximizing the resulting software performance. They offer high-efficiency OTA reprogramming capability with fast new image download and activation. They also provide high-speed security cryptographic services, for instance for network authentication.
-
All features
- Highlights
- AEC-Q100 qualified
- SR6 integration MCUs:
- Have superior real-time and safe performance (with highest ASIL-D capability)
- Bring hardware-based virtualization technology to MCUs for simplified multiple software integrations at optimized performance
- Have built-in no downtime OTA reprogramming capability (with built-in dual-image mechanism)
- Offer high-speed security cryptographic services, for example for network authentication
- Cores and accelerators
- 4 × 32-bit Cortex®‑R52+ cores (2 of them with checker cores, and 2 in split-lock configuration):
- Configurable as either 4 cores (2 of them in lockstep configuration) or 3 cores (all of them in lockstep configuration)
- Arm® v8-R compliant
- Single precision floating-point unit (FPU)
- New privilege level for real-time virtualization
- Up to 500 MHz
- 1 core with Neon™ extensions (for example SIMD, dual precision FPU)
- 2 Cortex®‑M4 multipurpose accelerators running at up to 200 MHz, both in lockstep configuration
- 4 eDMA engines in lockstep configuration
- Ethernet switch: L2+ Ethernet switch with 2× 1 GB ports, 2× MACSEC, QoS, AVB, and TSN
- 4 × 32-bit Cortex®‑R52+ cores (2 of them with checker cores, and 2 in split-lock configuration):
- Memories
- xMemory: up to 31 MB extensible on-chip nonvolatile memory (NVM) depending on ordered part number:
- PCM (phase-change memory) as nonvolatile memory
- Up to 30 MB code NVM, with A/B swap OTA mechanism (up to 2× 15 MB)
- 1024 KB HSM-dedicated code NVM, with A/B swap OTA mechanism (2× 512 KB)
- 384 KB data NVM (256 KB + 128 KB dedicated to HSM)
- Up to 3840 KB on-chip general-purpose SRAM
- xMemory: up to 31 MB extensible on-chip nonvolatile memory (NVM) depending on ordered part number:
- Security: 2nd generation hardware security module
- Cybersecurity: ISO/SAE 21434 compliance (refer to the cybersecurity reference manual for details)
- On-chip high-performance security module with full support for e-safety vehicle intrusion protected applications (EVITA)
- Symmetric and asymmetric cryptography processor
- High-performance lock-stepped AES-light security subsystem for fast ASIL-D cryptographic services
- Two MACsec accelerators integrated on each Ethernet link
- Safety: comprehensive new-generation ASIL-D safety concept
- New state-of-the-art safety measures at all levels of the architecture for most efficient implementation of ISO 26262 ASIL-D functionalities
- Complete hardware virtualization architecture built on Cortex®‑R52+ new privilege mode (best-in-class software isolation, real-time support for multiple virtual machines/applications)
- Device standby/low-power modes
- Versatile low-power modes
- Ultra-low power: standby mode for lowest quiescent current with optimized active subsystem (for example standby RAM) and wake-up capability
- Smart low-power: smart power mode with Cortex®‑M4 subsystem, extended communications interfaces, and ADC peripheral
- Peripheral, I/O, and communication interfaces
- 24 LINFlexD modules
- 1 dual-channel FlexRay controller
- 10 queued serial peripheral interface (SPIQ) modules
- 2 DSPI with shifted PWM serialization support for lighting applications
- 6 I²C interfaces
- Enhanced audio support that enables audio over Ethernet:
- Ethernet controller with AVB support
- Medial clock recovery with integrated audio PLL
- Two integrated interchip sound (I²S)/time-division multiplexed (TDM) interfaces
- Integrated sample rate converters (6 channels on each I²S interface)
- 2 SENT modules (4 channels each)
- 2 PSI5 modules (2 channels each)
- 1 peripheral component interconnect express (PCIe) Gen2 controller
- Gen2 PHY: Gen1 (2.5 GT/s), Gen2 (5.0 GT/s)
- Gen3 MAC
- 2 lanes
- Configurable controller with one or two lanes
- Enhanced analog-to-digital converter system with:
- 4 separate 12-bit SAR analog converters (including one supervisor/safety ADC).
- 1× 9-bit SAR analog converter for device standby/low-power mode
- Advanced timed I/O capability:
- Generic timer module (GTM4184)
- Communication interfaces:
- Two 10/100/1000 Mbit/s Ethernet controllers compliant with IEEE 802.3-2008: IPv4 and IPv6 checksum modules, AVB, VLAN, and EMC optimized SGMII
- 15 modular controller area network (MCAN) modules, and 1 time-triggered controller area network (M_TTCAN), all supporting flexible data rate (ISO CAN FD®)
- 2 CAN XL® interfaces
- External memory interfaces
- 2 octo-SPI IPs to support HyperBus™ memory (flash/RAM) devices
- 1 SDMMC interface
- Highlights
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
|---|---|---|---|---|---|
| SR6G6C6A0C52FX0R | Preview Product is in design stage. EN | FPBGA 21.3X21.3X1.8 476 P.8 B.55 | Automotive Safety Cybersecurity | Ecopack2 | |
| SR6G6C6XMC5FX0R | Preview Product is in design stage. EN | FPBGA 21.3X21.3X1.8 476 P.8 B.55 | Automotive Safety Cybersecurity | Ecopack2 | |
SR6G6C6A0C52FX0R
Package:
FPBGA 21.3X21.3X1.8 476 P.8 B.55Material Declaration**:
SR6G6C6XMC5FX0R
Package:
FPBGA 21.3X21.3X1.8 476 P.8 B.55Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | CPU Clock Frequency (MHz) (max) | Flash Size (kB) (Data) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||||
| SR6G6C6A0C52FX0R | | | distributors No availability of distributors reported, please contact our sales office |
|
| |||||||||||
| SR6G6C6XMC5FX0R | | | distributors No availability of distributors reported, please contact our sales office |
|
| |||||||||||
SR6G6C6A0C52FX0R Preview
SR6G6C6XMC5FX0R Preview
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors