STM32H7B3I-EVAL
Active
Design Win
Evaluation board with STM32H7B3LI MCU

Download databrief Order Direct

Product overview

Description

The STM32H7B3I-EVAL Evaluation board is a complete demonstration and development platform for the Arm® Cortex®-M7-based STM32H7B3LIH6Q microcontroller. The STM32H7B3I-EVAL Evaluation board provides access to all the STM32 peripherals for user applications and includes an embedded STLINK-V3E debugger/programmer.

The full range of the STM32H7B3I-EVAL hardware features helps to develop applications and evaluate all the peripherals, such as USB OTG HS and FS, CAN FD, USART, ADC and DAC, digital microphones, SRAM, SDRAM, NOR flash memory, Octo‑SPI flash memory with OTFDEC, microSD™ 3.0 card, 7" 800x480 WVGA TFT color RGB LCD with capacitive touch panel (I2C), and DCMI camera.

The expansion connectors provide an easy way to add specialized features, while ETM trace is supported through external probes.

  • All features

    • STM32H7B3LIH6Q Arm® Cortex® microcontroller with 2 Mbytes of flash memory and 1.4 Mbyte of RAM in TFBGA225 package
    • 7" 800x480 WVGA TFT LCD color module with RGB parallel interface and capacitive touch panel with I2C interface
    • 1/4" color CMOS QSXGA (5 Mpixels) camera module with DCMI and I2C interface
    • USB OTG HS and USB OTG FS
    • On-board current measurement
    • I2S/SAI audio codec
    • 512-Mbit Octo‑SPI NOR flash, 8‑Mx32bit SDRAM, 1‑Mx16bit SRAM, and 8‑Mx16bit NOR flash
    • Four color user LEDs
    • Reset, wake up, and tamper push-buttons
    • 4-direction joystick with a selection button
    • Potentiometer
    • Coin-battery cell holder for power backup
    • Power-metering and temperature-monitoring demonstration with 2 dual-channel, sigma-delta modulators
    • Wi‑Fi® module compliant with 802.11 b/g/n
    • Board connectors:
      • Two USB Micro-AB
      • Two microSD™ cards
      • Octo‑SPI NOR flash module connector
      • Stereo line out headset jack including analog microphone input
      • Stereo line in headset jack
      • Two DB9 for external RS-232 port and CAN FD
      • JTAG and ETM trace debugger
      • Connectors for ADC and DAC
      • I/O expansion connectors
      • DFSDM microphone daughterboard expansion connector
      • Motor-control interface expansion connector
      • I2C expansion connector
    • Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
    • On-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32H7B3I-EVAL
Active
Ecopack1 - -

STM32H7B3I-EVAL

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
STM32H7B3I-EVAL

Distributor availability of STM32H7B3I-EVAL

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32H7B3I-EVAL Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32H7B3I-EVAL

Supplier:

ST

Specific features:

-

WEEE Compliant:

true

Core Product:

STM32H7B3LI

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors