STM32MP1Starter
Active
Design Win
STM32MP1 OpenSTLinux Starter Package

Get Software Download databrief

Product overview

Description

The STM32MP1Starter includes the binaries for the STM32 MPU OpenSTLinux Distribution (STM32MP1Distrib), one or more firmware example(s) for the STM32CubeMP1 package and the tool (STM32CubeProg) to install this image on the STM32MP15xx-EV1 Evaluation boards.

  • All features

    • OpenSTLinux BSP with:
      • Boot chain based on TF-A and U-Boot
      • OP-TEE secure OS running on the Arm® Cortex®-A in secure mode
      • Linux® kernel running on the Arm® Cortex®-A in non-secure mode
    • STM32 MPU OpenSTLinux Distribution
    • Application frameworks composed of middlewares relying on the BSP and providing API with applications

Get Software

GET-SOFTWARE-RECOMMENDS
Discover our scalable solutions to boost the development of MPU-based systems
STM32MPU WIKI
OpenSTLinux Starter Package
OpenSTLinx 6.2.0: Cortex‑M33 Trusted Domain flavor now available for mass‑market applications including secure boot, system reset requests from either Cortex‑A35 or M33