STM32U083C-DK
Active
Design Win
Discovery kit with STM32U083MC MCU

Download databrief Order Direct

Product overview

Key Benefits

Energy savings

  • Best-in-class static consumption.
  • Many ultra-low-power modes for greater flexibility

High compatibility

  • Benefitting from the STM32 development ecosystem
  • Pin-to-pin compatible with several STM32 products

Cost effectiveness

  • Lower BOM costs thanks to high integration.
  • Attractive price point.

Description

The STM32U083C-DK Discovery kit is a complete demonstration and development platform for the STM32U083MCT6 microcontroller. It is used as a reference design for the user application development before porting to the final product.

The full range of hardware features on the board helps the user to evaluate all the peripherals (USB FS device, segment LCD, touchkey, temperature sensor, and others) and to develop applications. The ARDUINO® Uno V3, mikroBUS™, and extension connectors provide easy connection to extension shields or daughterboards for specific applications.

The STM32U083C-DK Discovery kit does not require any separate probe as it integrates the STLINK-V2EC debugger/programmer. It is operated by plugging it into a PC through a standard USB Type-A or USB Type-C® to USB Type-C® cable.

  • All features

    • Ultra-low-power STM32U083MC microcontroller based on the Arm® Cortex®‑M0+ core, featuring 256 Kbytes of flash memory and 40 Kbytes of SRAM in an LQFP80 package
    • 4×24-segment LCD
    • Three user LEDs
    • Reset push-button
    • User joystick
    • Touchkey
    • Temperature sensor
    • Board connectors:
      • ST-LINK USB Type-C® connector
      • User USB Device with USB Type-C® connector
      • mikroBUS™ connectors
      • MIPI® debug in connector (Arm® Cortex® 10‑pin 1.27 mm‑pitch debug connector over STDC14 footprint)
      • Extension connectors for full access to all STM32 I/Os
      • VBAT dedicated connector provides the capability to power the board on a battery
    • Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
    • VDD power supply at 1.8 or 3.3 V by step-down converter
    • On-board STLINK-V2EC debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32U083C-DK
Active
Ecopack1 - -

STM32U083C-DK

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
STM32U083C-DK

Distributor availability of STM32U083C-DK

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32U083C-DK Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32U083C-DK

Supplier:

ST

Specific features:

-

WEEE Compliant:

true

Core Product:

STM32U083MC

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors