STM32WBA55G-DK1
Active
Design Win
Discovery Kit with STM32WBA55CG MCU

Download databrief Order Direct

Product overview

Description

The STM32WBA55G-DK1 Discovery kit is a complete demonstration and development platform for the STM32WBA55CGU7 microcontroller, featuring an Arm® Cortex®‑M33 core with Arm® TrustZone® and mainline security extension, 1 Mbyte of flash memory, and 128 Kbytes of SRAM, as well as smart peripheral resources.

The STM32WBA55G-DK1 Discovery kit embeds a powerful and ultra-low-power radio compliant with the Bluetooth® Low Energy SIG resources. This Discovery kit enables a wide diversity of applications by exploiting low-power communication, the Bluetooth® SIG isochronous channel feature related to audio capability for Bluetooth® Low Energy Audio, Matter as Border Router, and Zigbee®.

The support for ARDUINO® Uno V3 and STMod+ connectivity provides expansion capabilities with a large choice of specialized add-on boards.

The STM32WBA55G-DK1 Discovery kit integrates an STLINK-V3EC embedded in-circuit debugger and programmer for the STM32 microcontroller with a USB Virtual COM port bridge and comes with the STM32CubeWBA MCU Package, which provides an STM32 comprehensive software HAL library as well as various software examples.

The STM32WBA55G-DK1 Discovery kit leverages the STM32WBA series key assets to enable prototyping for a variety of wireless, low‑energy applications in fitness, metering, industrial, or medical, with state-of-the-art energy efficiency, and higher security.

  • All features

    • Ultra‑low‑power wireless STM32WBA55CGU7 microcontroller based on the Arm® Cortex®‑M33 core, featuring 1 Mbyte of flash memory and 128 Kbytes of SRAM in a UFQFPN48 package
    • MCU RF board (MB1803):
      • 2.4 GHz RF transceiver supporting Bluetooth® specification v5.4
      • Bluetooth® Low Energy specification supporting LE Audio
      • Arm® Cortex®‑M33 CPU with Arm® TrustZone®, MPU, DSP, and FPU
      • Integrated PCB antenna
    • One digital microphone
    • OLED display
    • One user LED
    • User joystick with 4-direction control and selector button
    • Reset push-button
    • Board connectors:
      • ARDUINO® Uno V3 expansion connector
      • STMod+ expansion connector
      • Grove
      • USB Type-C®
      • Battery
      • Two 3.5 mm stereo jack sockets for input and output with microphone
      • MIPI10
      • Tag‑Connect™ 10‑pin footprint
    • Flexible power-supply options: ST-LINK USB VBUS or external sources
    • On-board STLINK-V3EC debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Comprehensive free software libraries and examples available with the STM32CubeWBA MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32WBA55G-DK1
Active
Ecopack1 - -

STM32WBA55G-DK1

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
STM32WBA55G-DK1

Distributor availability of STM32WBA55G-DK1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32WBA55G-DK1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32WBA55G-DK1

Supplier:

ST

Specific features:

-

WEEE Compliant:

true

Core Product:

STM32WBA55CG

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors