STOTG04ES
Active
Design Win
USB-OTG Full-speed Transceiver with USB, UART, Audio Operating Modes

Download datasheet Order Direct

Product overview

Description

The STOTG04ES is a USB On-The-Go full-speed transceiver. It provides complete physical layer solution for any USB-OTG device. It contains VBUS charge pump and comparators, ID line detector and interrupt generator, and the USB differential driver and receivers. The STOTG04 transceiver is suitable for mobile and battery powered devices because of its low power consumption and power down operating mode.

The transceiver is capable of operation in several different modes. It can operate in basic USB-OTG mode, as an UART transceiver or in audio mode. Behavior of the transceiver is fully configurable through the two-wire I2C serial bus. The transceiver supports session request protocol and host negotiation protocol.

  • All features

    • Integrated pull-up/-down resistors
    • Ability to control external charge pump for higher VBUS currents
    • +1.6V to +3.6V Digital power supply and +2.7V to +5.5V analog supply voltage range
    • ±6kV ESD protection on all USB pins (contact discharge)
    • Ideal for system ASICs with built-in USB OTG dual role core
    • Power-down mode with very low power consumption for battery powered devices
    • –40°C to +85°C operating temperature range
    • Available In QFN-24
    • Supports the session request protocol (SRP) and host negotiation protocol (HNP)
    • Standard digital interface compliant with the OTG transceiver specification
    • Meets the requirements of the universal serial bus specification revision 2.0 And the on-the-go supplement to the USB 2.0 specification
    • Three operating modes: USB, UART and audio
    • Analog car kit-compatible
    • Capable of 12Mbit/s full-speed and 1.5Mbit/s low-speed modes of operation
    • 35mA Typical VBUS Charge pump output current for 3.3V supply voltage
    • Configurable using I2C serial interface

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STOTG04ES

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STOTG04ESQTR
Active
QFN-24L Industrial Ecopack1 - -

STOTG04ESQTR

Package:

QFN-24L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-24L

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STOTG04ESQTR

Distributor availability of STOTG04ESQTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STOTG04ESQTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STOTG04ESQTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors