X-NUCLEO-LPM01A
Active
Design Win
STM32 Power shield, Nucleo expansion board for power consumption measurement (UM2243)

Download databrief Order Direct

Product overview

Description

The X-NUCLEO-LPM01A is a 1.8 V to 3.3 V programmable power supply source with advanced power consumption measurement capability.

It performs consumption averaging (static measurement up to 200 mA) as well as real-time analysis (dynamic measurement up to 50 mA with 100 kHz bandwidth).

The X-NUCLEO-LPM01A operates either in standalone mode (using its LCD, joystick and button to display static measurements), or in controlled mode connected to host PC via USB (using the STM32CubeMonitor-Power software tool with its comprehensive graphical user interface).

It can be used to supply and measure the consumption of STM32 Nucleo-32, Nucleo-64 or Nucleo-144 boards, using Arduino connectors. Alternatively, it supplies and measures the consumption of any target connected by wires via the basic connector.

  • All features

    • STM32L496VGT6 microcontroller featuring Arm® Cortex®-M4 core at 80 MHz / 100 DMIPS and three 12-bit ADC at 5 Msps
    • Programmable voltage source from 1.8 V to 3.3 V
    • Static current measurement from 1 nA to 200 mA
    • Dynamic measurements:
      • 100 kHz bandwidth, 3.2 Msps sampling rate
      • Current from 100 nA to 50 mA
      • Power measurement from 180 nW to 165 mW
      • Energy measurement computation by power measurement time integration
      • Execution of EEMBC ULPMark™ tests
    • Mode standalone:
      • Monochrome LCD, 2 lines of 16 characters with backlight
      • 4-direction joystick with selection button
      • Enter and Reset push-buttons
    • Mode controlled:
      • Connection to a PC through USB FS micro-B receptacle
      • Command line (virtual COM port) or
      • STM32CubeMonitor-Power PC tool.
    • 4 status LEDs
    • Target board connectors:
      • Arduino Uno and Nano connectors
      • Basic connector (white): 4 wires
    • Flexible input power-supply options:
      • USB micro-B (VBUS)
      • External power connector (7 V to 10 V)
      • Arduino Uno and Nano connectors (pin 5 V)

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
X-NUCLEO-LPM01A
Active
CARD Industrial Ecopack1 Yes

X-NUCLEO-LPM01A

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
X-NUCLEO-LPM01A

Distributor availability of X-NUCLEO-LPM01A

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

X-NUCLEO-LPM01A Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

X-NUCLEO-LPM01A

Supplier:

ST

Core Product:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors