Product overview
Description
The CLT03 series is a digital input current limiter which drastically reduces the power dissipation of the digital inputs.
It does not require external power supply as the device is activated with the input signal and it consumes no power in off state.
The CLT03 series is high side and low side compatible, as well as reverse plugin compatible. It can drive either opto-coupler or 3.3 V LVTTL circuit.
The CLT03-2Q3 can be evaluated thanks to the STEVAL-IFP035V1 evaluation board which embeds an isolated and non-isolated digital inputs configuration.
-
All features
- Single and dual isolated channel devices
- No power supply needed
- Digital input current limitation
- Enables input to meet type 1 and 3 characteristic of IEC 61131-2 standard
- Deglitch filter for EMC robustness
- High side / Low side compatible
- Inputs are reverse plugin compatible
- Drive isolated opto-couplers or non-isolated LVTTL digital input termination
- Operating ambient temperature range from -30 °C to 125 °C
- Two packages
- SOT23-8L - 650 µm pitch
- QFN-16L - 500 µm pitch
- Complies with the following standards:
- IEC 61000-4-2 level 1: ±4 kV (air discharge)
- IEC 61000-4-2 level 1: ±2 kV (contact discharge)
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 3.1 | 01 Mar 2021 | 01 Mar 2021 | |||
| ZIP | 3.0 | 01 Mar 2021 | 01 Mar 2021 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| CLT03-2Q3 | Active Product is in volume production. | QFN-16L | Industrial | Ecopack2 | 10 | 2026-01-29T00:00:00.000+01:00 | |
CLT03-2Q3
Package:
QFN-16LMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| CLT03-2Q3 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
CLT03-2Q3 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors