Product overview
Description
The ESDAULC6-1U2 is a unidirectional single line TVS diode designed to protect the data lines or other I/O ports against ESD transients. The device is ideal for applications where both reduced line capacitance and board space saving are required.-
All features
- Unidirectional device
- Ultralow diode capacitance: 0.8 pF
- Low leakage current
- 0201 SMD package size compatible
- Ultra small PCB area: 0.18 mm2
- RoHS compliant
- ECOPACK®2 compliant package
- Complies with the following standards:
-
IEC 61000-4-2 level 4
- ±15 kV air discharge
- ±8 kV contact discharge
-
IEC 61000-4-2 level 4
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
Application Notes (4)
Resource title | Latest update | |||
---|---|---|---|---|
06 Aug 2019 |
06 Aug 2019
|
|||
06 Aug 2019 |
06 Aug 2019
|
|||
14 Dec 2015 |
14 Dec 2015
|
|||
13 Sep 2018 |
13 Sep 2018
|
Technical Notes & Articles (2)
Resource title | Latest update | |||
---|---|---|---|---|
09 Dec 2020 |
09 Dec 2020
|
|||
25 Aug 2020 |
25 Aug 2020
|
Presentations (4)
Resource title | Latest update | |||
---|---|---|---|---|
18 Nov 2019 |
18 Nov 2019
|
|||
18 May 2015 |
18 May 2015
|
|||
18 Dec 2015 |
18 Dec 2015
|
|||
18 May 2015 |
18 May 2015
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
07 Sep 2020 |
07 Sep 2020
|
|||
02 Mar 2020 |
02 Mar 2020
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 Jun 2020 |
29 Jun 2020
|
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
HW Model, CAD Libraries & SVD (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 18 Nov 2019 |
18 Nov 2019
|
||
ZIP | 17 Mar 2020 |
17 Mar 2020
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ESDAULC6-1U2 |
Active
|
DFN2 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (min) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
ESDAULC6-1U2 | 2 distributors | Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DFN2 | -40 | 150 | 6 | Uni-Directional | CHINA | 0.043 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors