Product overview
Description
The ECMF02-2HSMX6 is a highly integrated common mode filter designed to suppress EMI/RFI common mode noise on high speed differential serial buses like USB3.2 transceiver.
-
All features
- High common mode attenuation:
-10 dB at 300 MHz -20 dB at 2.4 and 5 GHz -15 dB from 500 MHz to 6 GHz - Compliant with USB3.2 gen 2 eye diagram
- Small and thin package 1.5 x 1.7 x 0.5 mm
- RoHS compliant
- High reduction of parasitic elements through integration
- ESD protection compliant with IEC 61000-4-2 level 4 standards (8 kV contact)
- Suppress the common mode noise but keep signal integrity
- Low PCB space consumption
- Save components count
- Make the application robust against ESD strikes from external environment
- High common mode attenuation:
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
HW Models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2.1 | 20 Mar 2025 | 20 Mar 2025 | |||
| ZIP | 2.1 | 20 Mar 2025 | 20 Mar 2025 |