ECMF04-4HSWM10
Active
Education Design Win
Common mode filter with ESD protection in QFN-10L

Download datasheet

Product overview

Description

The ECMF04-4HSWM10 is a highly integrated common mode filter designed to suppress EMI/RFI common mode noise on high speed differential serial buses like HDMI Full HD, MIPI, Display Port and other high speed serial interfaces.

The device has a very large differential bandwidth to comply with these standards and can protect and filter two differential lanes.

  • All features

    • Very large differential bandwidth to comply with HDMI Full HD, MIPI, USB2.0, USB3.2 Gen 1, Display Port and other high speed serial interfaces
    • High common mode attenuation on WLAN frequencies:
      • 28 dB at 2.4 GHz and -16 dB at 5.0 GHz
    • Very good attenuation at LTE, GSM and GPS frequencies
    • Large bandwidth: 4.2 GHz
    • Low PCB space consumption
    • Thin package for compact applications: 0.55 mm max.
    • High reduction of parasitic elements through integration
    • RoHS package
    • IEC 61000-4-2, level 4:
      • ±15 kV (air discharge)
      • ±8 kV (contact discharge)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ECMF04-4HSWM10

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ECMF04-4HSWM10
Active
QFN-10L Industrial Ecopack2 10 2026-01-29T00:00:00.000+01:00

ECMF04-4HSWM10

Package:

QFN-10L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-10L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
ECMF04-4HSWM10

Distributor availability of ECMF04-4HSWM10

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ECMF04-4HSWM10 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ECMF04-4HSWM10

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors