ECMF04-4HSWM10Y
Active
Education Design Win
Automotive CMF with ESD protection and 3.5 GHz bandwidth in QFN-10L

Download datasheet

Product overview

Description

The ECMF04-4HSWM10Y is an integrated common mode filter designed to suppress EMI/RFI common mode noise on high speed buses HDMI 1.4, USB 3.1 and MIPI. It is designed to replace discrete common mode chokes or LTCC.

The device embeds ESD protections on connector side to meets ISO 10605 requirements.

Packaged in QFN-10L with wettable flank, it is compatible with automatic visual inspection.

  • All features

    • AEC-Q101 qualified
    • 3.5 GHz differential bandwidth to comply with HDMI 2.0, HDMI 1.4, USB 3.1, MIPI and LVDS
    • Common mode attenuation on LTE, GSM, and GPS frequencies:
      • -13 dB at 0.7 GHz
      • -24 dB at 1.5 GHz
      • -30 dB at 2.4 GHZ
      • -26 dB at 2.7 GHZ
      • -16 dB at 5.0 GHZ
    • Wettable flank for automatic optical inspection
    • Low PCB space consumption: 3.5 mm²
    • Thin package for compact applications: 0.75 mm
    • RoHS package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ECMF04-4HSWM10Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ECMF04-4HSWM10Y
Active
QFN-10L WF Automotive Ecopack2 10 2026-09-25T00:00:00.000+02:00

ECMF04-4HSWM10Y

Package:

QFN-10L WF

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-10L WF

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
ECMF04-4HSWM10Y

Distributor availability of ECMF04-4HSWM10Y

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ECMF04-4HSWM10Y Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ECMF04-4HSWM10Y

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors