Product overview
Description
Developed for brushless DC (BLDC) motor applications to filter spikes on the hall sensors lines while protecting the MCU or the motor control IC against ESD events, the EMIF03-22K10M8Y is a 3-line EMI filter embedding pull-up resistors and ESD protections.
Housed in wettable flank QFN-8L 2.0 x 1.5 mm, ideal for space constrained applications, it is designed to withstand ISO 10605 and ISO 7637-3 surges.
This component is perfect for designers looking to improve their products' EMI suppression capabilities with a space-efficient and reliable solution.
-
All features
- AEC-Q101 qualified and PPAP capable
- 3-line EMI filter low pass filter and pull-up resistors
- High efficiency in EMI filtering: -20 dB from 700 kHz
- Embedded ESD protection including VDD input
- Wettable-flank QFN package with exposed pad
- Low leakage current
- ECOPACK2 RoHS compliant component
- Complies with the following standards:
- J-STD-020 MSL level 1 and UL94, V0
- IPC7531 footprint and JEDEC registered package
- Complies with ISO 10605 / IEC 61000-4-2 - C = 150 pF, R = 330 Ω:
- ±TBD kV (air discharge)
- ±15 kV (contact discharge)
- Complies with ISO 10605 - C = 330 pF, R = 330 Ω:
- ±TBD kV (air discharge)
- ±12 kV (contact discharge)
- Complies with ISO 7637-3:
- Pulse 3a : -150 V
- Pulse 3b : +150 V
- Pulse 2a: +/-85 V
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| EMIF03-22K10M8Y | Evaluation Product is under characterization. Limited Engineering samples available. EN | DFN.20.15.08-050-8L EP WF | Automotive | Ecopack2 | - | - | |
EMIF03-22K10M8Y
Package:
DFN.20.15.08-050-8L EP WFMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EMIF03-22K10M8Y | | | distributors No availability of distributors reported, please contact our sales office |
EMIF03-22K10M8Y Evaluation
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors