EMIF04-0410M8Y
Active
Education Design Win
Automotive isolated communication port interface for L9965

Download datasheet

Product overview

Description

The EMIF04-0410M8Y provides, in one single device, the vertical interface for the isolated communication port of the L9965 compatible with both capacitive and inductive capacitance isolation.

It is housed in QFN package and provides a superior protection level.

  • All features

    • AEC-Q101 qualified
    • Optimized for STM L9965 BMS IC
    • Compatible with capacitive and inductive isolation
    • One single device for ISOH and ISOL
    • Embedded EOS and ESD protection
    • Breakdown voltage, VBR min = 18 V
    • QFN package 2.0 mm x 1.5 mm 8 leads with exposed pad
    • Bidirectional ESD protection devices
    • Low leakage current
    • ECOPACK2 RoHS compliant component
    • Complies with the following standards:
      • J-STD-020 MSL level 1 and UL94, V0
      • IPC7531 footprint and JEDEC registered package
    • Complies with ISO 10605 / IEC 61000-4-2 - C = 150 pF, R = 330 Ω, exceeds level 4:
      • ±25 kV (air discharge)
      • ±12 kV (contact discharge)
    • Complies with ISO 10605 - C = 330 pF, R = 330 Ω:
      • ±25 kV (air discharge)
      • ±8 kV (contact discharge)
    • Complies with ISO 7637-3:
      • Pulse 3a : -150 V
      • Pulse 3b : +150 V
      • Pulse 2a: +/-85 V

EDA Symbols, Footprints and 3D Models

STMicroelectronics - EMIF04-0410M8Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
EMIF04-0410M8Y
Active
DFN.20.15.08-050-8L EP WF Automotive Ecopack2 10 2026-10-01T00:00:00.000+02:00

EMIF04-0410M8Y

Package:

DFN.20.15.08-050-8L EP WF

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN.20.15.08-050-8L EP WF

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
EMIF04-0410M8Y

Distributor availability of EMIF04-0410M8Y

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EMIF04-0410M8Y Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EMIF04-0410M8Y

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors