ESDXLC6-1BT2Y
Target
Design Win
Automotive 5 V extra low capacitance TVS in SOD882T (0402)

Download databrief

Product overview

Description

The ESDXLC6-1BT2Y is a bidirectional ESD device designed to protect sensitive automotive high-speed electronics from damage or latch-up due to repetitive electrostatic discharges (ESD) without aging effect and performance drift.

The ESDXLC6-1BT2Y helps ensure excellent signal integrity on challenging automotive high-speed interfaces such as SerDes communication links or multi-Giga Ethernet.

In addition, this product is available in a small, popular SOD882T package, with 1.0 mm x 0.6 mm size, ideal for space-constrained applications.

  • All features

    • AEC-Q101 qualified and PPAP capable
    • Ultra large bandwidth: 15 GHz
    • Ultra low capacitance: 0.3 pF
    • Very low leakage current at VRM (IR < 100 nA)
    • Operating Tj max.: 150 °C
    • RoHS compliant component
    • J-STD-020 MSL level 1 and UL94, V0
    • ISO 10605 - C = 150 pF, R = 330 Ω
      • ±20 kV (contact discharge)
      • ±30 kV (air discharge)
    • ISO 10605 - C = 330 pF, R = 330 Ω
      • ±15 kV (contact discharge)
      • ±30 kV (air discharge)
    • ISO 7637-3:
      • pulse 3a: Vs = -150 V
      • pulse 3b: Vs = +150 V
      • pulse 2a: Vs = ±85 V

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDXLC6-1BT2Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ESDXLC6-1BT2Y
Target
SOD-882 Automotive Ecopack2 - -

ESDXLC6-1BT2Y

Package:

SOD-882

Material Declaration**:

Marketing Status

Target

Package

SOD-882

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Breakdown Voltage (V) (min)
min
max
ESDXLC6-1BT2Y

Distributor availability of ESDXLC6-1BT2Y

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ESDXLC6-1BT2Y Target

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ESDXLC6-1BT2Y

Operating Temperature (°C)

Min:

Max:

Breakdown Voltage (V) (min):

6

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors