Product overview
Description
The HDMI2C1-6C1 is an integrated ESD protection and signal conditioning device for control links of HDMI transmitters (source).
This device is a simple solution that provides HDMI designers with an easy and fast way to reach full compliance with the stringent HDMI CTS on a wide temperature range.
HDMI logo and high-definition multimedia interface are trademarks or registered trademarks of HDMI licensing LLC.
-
All features
- For HDMI 1.4 application, operating temperature from -40 to 85 °C
- 8 kV contact ESD protection on the connector side (IEC 61000-4-2 level 4)
- Supports direct connection to low-voltage HDMI ASIC and/or CEC driver (down to 1.8 V)
- High integration level in one package
- DDC (I2C) link protection, bidirectional signal conditioning circuit, and dynamic pull-up
- CEC bus protection, bidirectional level-shifter, backdrive protection, and independent structure from main power supply
- HEAC link protection and line matching
- HPD pulls down, signal conditioning with level shifter and backdrive protection
- Short-circuit protection on 5V output
- Proposed in 500 µm pitch QFN 18L 3.5 x 3.5
- Benefits:
- Minimal PCB footprint in tablet, set top box, game console, and other consumer application
- Protection of ultra-sensitive HDMI ASICs
- Wake-up from standby through CEC bus
- Ultralow power consumption in standby mode
- Improved HDMI interface ruggedness and user experience
- Long and/or poor quality cable support with dynamic pull-up on DDC bus
- Complies with the following standards:
- Dedicated for HDMI 1.4 version
- IEC 61000-4-2 level 4
- JESD22-A114D level 2
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 17 Jun 2021 | 17 Jun 2021 | |||
| ZIP | 1.2 | 18 Mar 2020 | 18 Mar 2020 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| HDMI2C1-6C1 | Active Product is in volume production. | QFN-18L | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| HDMI2C1-6C1 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
HDMI2C1-6C1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors