Overview
Product selector
Tools & Software
Resources
Solutions
eDesignSuite
Get Started

Our 13.6 V LDMOS transistors combine ST’s state-of-the-art LDMOS technologies with the advantages of surface mount packages such as the SOT-89, PowerFLAT™ and PowerSO-10RF to offer a cost-effective solution for applications up to 2 GHz such as commercial and public safety mobile radios, marine mobile radios, VHF/UHF alarm systems, wireless data modems and 1.6 GHz satellite mobile communications.

Key features

  • Frequency: from HF to 2 GHz
  • Supply voltage: 13.6 V
  • Output power: up to 80 W
  • High gain and linearity: up to more than 18 dB
  • Efficiency: >60%
  • Wideband performances
  • Available in die form

Recommended for you