PD57002-E
Obsolete
Design Win
2W 28V HF to 1GHz LDMOS TRANSISTOR in PSO-10RF plastic package

Download datasheet

Product overview

Description

The device is a common source N-channel, enhancement-mode lateral field-effect RF power transistor designed for broadband commercial and industrial applications at frequencies up to 1 GHz. The device is designed for high gain and broadband performance operating in common source mode at 28 V. It is ideal for digital cellular BTS applications requiring high linearity. The PowerSO-10 plastic package, designed to offer high reliability, is the first ST JEDEC approved, high power SMD package. It has been specially optimized for RF needs and offers excellent RF performance and ease of assembly.

  • All features

    • Excellent thermal stability
    • Common source configuration
    • POUT = 2 W with 15dB gain @ 960 MHz / 28 V
    • New RF plastic package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PD57002-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models