PD85004

Active

RF power transistor the LdmoST plastic family

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The PD85004 is a common source N-channel, enhancement-mode lateral field-effect RF power transistor. It is designed for high gain, broad band commercial and industrial applications. It operates at 13.6 V in common source mode at frequencies of up to 1 GHz. PD85004’s superior gain and efficiency makes it an ideal solution for mobile radio.
  • All features

    • In compliance with the 2002/95/EC european directive
    • Supplied in tape and reel
    • Excellent thermal stability
    • Broadband performances POUT = 4 W with 17 dB gain @ 870 MHz
    • Common source configuration
    • ESD protection
    • Plastic package

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-TDR019V1

      Active

      4 W / 860 - 960 MHz evaluation board based on PD85004

      RF Power Transistor Eval Boards --
      STEVAL-TDR019V1

      Description:

      4 W / 860 - 960 MHz evaluation board based on PD85004

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PD85004

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
PD85004
Active
SOT-89 Industrial Ecopack2

PD85004

Package:

SOT-89

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT-89

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
min
max
PD85004 Available at 1 distributors

Distributor availability ofPD85004

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 10 1 Order Now

Distributor reported inventory date: 2021-05-10

Distributor Name

RS COMPONENTS

Stock

10

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-10

Active
EAR99 NEC Tape And Reel SOT-89 - -

PD85004

Marketing Status

Active

ECCN (US)

EAR99

Distributor availability ofPD85004

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 10 1 Order Now

Distributor reported inventory date: 2021-05-10

Distributor Name

RS COMPONENTS

Stock

10

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-10

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SOT-89

Operating Temperature (°C)

(min)

-

(max)

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors