M40SZ100W
Active
Design Win
3 V NVRAM supervisor for LPSRAM

Download datasheet

Product overview

Description

The M40SZ100W NVRAM controller is a self-contained device which converts a standard low-power SRAM into a non-volatile memory. A precision voltage reference and comparator monitors the VCCinput for an out-of-tolerance condition.

When an invalid VCCcondition occurs, the conditioned chip enable output (ECON)is forced inactive to write protect the stored data in the SRAM. During a power failure, the SRAM is switched from the VCCpin to the external battery to provide the energy required for data retention. On a subsequent power-up, the SRAM remains write-protected until a valid power condition returns.

  • All features

    • Convert low power SRAMs into NVRAMs
    • 3 V operating voltage
    • Precision power monitoring and power switching circuitry
    • Automatic write-protection when VCCis out-of-tolerance
    • Choice of supply voltage and power-fail deselect voltage:
      • VCC= 2.7 to 3.6 V; 2.55 V ≤ VPFD≤ 2.70 V
    • Reset output (RST) for power on reset
    • 1.25 V reference (for PFI/PFO)
    • Less than 15 ns chip enable access propagation delay
    • Battery low pin (BL)
    • RoHS compliant
      • Lead-free second level interconnect

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M40SZ100W

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M40SZ100WMQ6F
Active
SO-16 Industrial Ecopack2 - -

M40SZ100WMQ6F

Package:

SO-16

Material Declaration**:

Marketing Status

Active

Package

SO-16

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
RST Threshold (V) (typ)
min
max
M40SZ100WMQ6F

Distributor availability of M40SZ100WMQ6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M40SZ100WMQ6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M40SZ100WMQ6F

Operating Temperature (°C)

Min:

Max:

RST Threshold (V) (typ):

2.6

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors