STM6601
Active
Design Win
Smart push-button on/off controller with Smart Reset and power-on lockout

Download datasheet Order Direct

Product overview

Description

The STM6600-01 devices monitor the state of connected push-button(s) as well as sufficient supply voltage. An enable output controls power for the application through the MOSFET transistor, DC-DC converter, regulator, etc. If the supply voltage is above a precise voltage threshold, the enable output can be asserted by a simple press of the button. Factory-selectable supply voltage thresholds are determined by highly accurate and temperature-compensated references. An interrupt is asserted by pressing the push-button during normal operation and can be used to request a system power-down. The interrupt is also asserted if undervoltage is detected. By a long push of one button (PB) or two buttons (PBand SR) either a reset is asserted or power for the application is disabled depending on the option used.

The device also offers additional features such as precise 1.5 V voltage reference with very tight accuracy of 1%, separate output indicating undervoltage detection and separate output for distinguishing between interrupt by push-button or undervoltage.

The device consumes very low current of 6 μA during normal operation and only 0.6 μA current during standby.

The STM6600-01 is available in the TDFN12 package and is offered in several options among features such as selectable threshold, hysteresis, timeouts, output types, etc.

  • All features

    • Operating voltage 1.6 V to 5.5 V
    • Low standby current of 0.6 μA
    • Adjustable Smart Reset™ assertion delay time driven by external CSRD
    • Power-up duration determined primarily by push-button press (STM6600) or by fixed time period, tON_BLANK(STM6601)
    • DebouncedPBand SRinputs
    • PBand SRESD inputs withstand voltage up to ±15 kV (air discharge) ±8 kV (contact discharge)
    • Active high or active low enable output option (ENor EN) provides control of MOSFET, DC-DC converter, regulator, etc.
    • Secure startup, interrupt, Smart Reset™or power-down driven by push-button
    • Precise 1.5 V voltage reference with 1% accuracy
    • Industrial operating temperature –40 to +85 °C
    • Available in TDFN12 2 x 3 mm package

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM6601

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM6601AQ2BDM6F
Active
DFN12 2X3X0.75 Industrial Ecopack3 - -
STM6601AU2DDM6F
Active
DFN12 2X3X0.75 Industrial Ecopack3 - -
STM6601BM2DDM6F
Active
DFN12 2X3X0.75 Industrial Ecopack3 - -
STM6601BS2BDM6F
Active
DFN12 2X3X0.75 Industrial Ecopack3 - -
STM6601CA2BDM6F
Active
DFN12 2X3X0.75 Industrial Ecopack3 - -
STM6601CM2DDM6F
Active
DFN12 2X3X0.75 Industrial Ecopack3 - -
STM6601CQ2BDM6F
Active
DFN12 2X3X0.75 Industrial Ecopack3 - -
STM6601DA2BDM6F
Active
DFN12 2X3X0.75 Industrial Ecopack3 - -
STM6601DS2BDM6F
Active
DFN12 2X3X0.75 Industrial Ecopack3 - -
STM6601GU2BDM6F
Active
DFN12 2X3X0.75 Industrial Ecopack3 - -

STM6601AQ2BDM6F

Package:

DFN12 2X3X0.75

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN12 2X3X0.75

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6601AU2DDM6F

Package:

DFN12 2X3X0.75

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN12 2X3X0.75

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6601BM2DDM6F

Package:

DFN12 2X3X0.75

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN12 2X3X0.75

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6601BS2BDM6F

Package:

DFN12 2X3X0.75

Material Declaration**:

Marketing Status

Active

Package

DFN12 2X3X0.75

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6601CA2BDM6F

Package:

DFN12 2X3X0.75

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN12 2X3X0.75

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6601CM2DDM6F

Package:

DFN12 2X3X0.75

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN12 2X3X0.75

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6601CQ2BDM6F

Package:

DFN12 2X3X0.75

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN12 2X3X0.75

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6601DA2BDM6F

Package:

DFN12 2X3X0.75

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN12 2X3X0.75

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6601DS2BDM6F

Package:

DFN12 2X3X0.75

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN12 2X3X0.75

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STM6601GU2BDM6F

Package:

DFN12 2X3X0.75

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN12 2X3X0.75

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STM6601CA2BDM6F

Distributor availability of STM6601CA2BDM6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM6601BS2BDM6F

Distributor availability of STM6601BS2BDM6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM6601CM2DDM6F

Distributor availability of STM6601CM2DDM6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM6601AU2DDM6F

Distributor availability of STM6601AU2DDM6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM6601GU2BDM6F

Distributor availability of STM6601GU2BDM6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM6601DS2BDM6F

Distributor availability of STM6601DS2BDM6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM6601BM2DDM6F

Distributor availability of STM6601BM2DDM6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM6601DA2BDM6F

Distributor availability of STM6601DA2BDM6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM6601CQ2BDM6F

Distributor availability of STM6601CQ2BDM6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM6601AQ2BDM6F

Distributor availability of STM6601AQ2BDM6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM6601CA2BDM6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6601CA2BDM6F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM6601BS2BDM6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6601BS2BDM6F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM6601CM2DDM6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6601CM2DDM6F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM6601AU2DDM6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6601AU2DDM6F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM6601GU2BDM6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6601GU2BDM6F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM6601DS2BDM6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6601DS2BDM6F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM6601BM2DDM6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6601BM2DDM6F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM6601DA2BDM6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6601DA2BDM6F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM6601CQ2BDM6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6601CQ2BDM6F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM6601AQ2BDM6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM6601AQ2BDM6F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors