STM692A
Active
Design Win
5 V supervisor with battery switchover

Download datasheet

Product overview

Description

The STM690A/692A/703/704/802/805/817/818/819 supervisors are self-contained devices which provide microprocessor supervisory functions with the ability to non-volatize and write-protect external LPSRAM. A precision voltage reference and comparator monitors the VCCinput for an out-of-tolerance condition. When an invalid VCCcondition occurs, the reset output (RST) is forced low (or high in the case of RST). These devices also offer a watchdog timer (except for STM703/704/819) as well as a power-fail comparator (except for STM818) to provide the system with an early warning of impending power failure.

These devices are available in a standard 8-pin SOIC package or a space-saving 8-pin TSSOP package.

  • All features

    • 5 V operating voltage
    • NVRAM supervisor for external LPSRAM
    • Chip-enable gating (STM818 only) for external LPSRAM (7 ns max prop delay)
    • RST andRSToutputs
    • 200 ms (typ) trec
    • Watchdog timer - 1.6 sec (typ)
    • Automatic battery switchover
    • Low battery supply current - 0.4 μA (typ)
    • Power-fail comparator (PFI/PFO)
    • Low supply current - 40 μA (typ)
    • GuaranteedRST(RST) assertion down to VCC = 1.0 V
    • Operating temperature: –40 °C to +85 °C (industrial grade)
    • RoHS compliance
      • Lead-free components are compliant with the RoHS directive

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM692A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM692AM6F
Active
SO-8 Industrial Ecopack3 - -

STM692AM6F

Package:

SO-8

Material Declaration**:

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
RST Threshold (V) (typ)
STM692AM6F

Distributor availability of STM692AM6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM692AM6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM692AM6F

RST Threshold (V) (typ):

4.4

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors