Product overview
Description
The STM705/706/707/708/813L supervisors are self-contained devices which provide microprocessor supervisory functions. A precision voltage reference and comparator monitors the VCCinput for an out-of-tolerance condition. When an invalid VCCcondition occurs, the reset output (RST) is forced low (or high in the case of RST).
These devices also offer a watchdog timer (except for STM707/708) as well as a power-fail comparator to provide the system with an early warning of impending power failure.
These devices are available in a standard 8-pin SOIC package or a space-saving 8-pin TSSOP package.
-
All features
- 5 V operating voltage
- Precision VCCmonitor
- STM705/707/813L
- 4.50 V ≤ VRST≤ 4.75 V
- STM706/708
- 4.25 ≤ VRST≤ 4.50 V
- RST andRSToutputs
- 200 ms (typ) trec
- Watchdog timer - 1.6 s (typ)
- Manual reset input (MR)
- Power-fail comparator (PFI/PFO)
- Low supply current - 40 μA (typ)
- GuaranteedRST(RST) assertion down to VCC= 1.0 V
- Operating temperature: –40 °C to 85 °C (industrial grade) or –40 °C to 125 °C (automotive grade for the STM706 only)
- RoHS compliance
- Lead-free components are compliant with the RoHS directive
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STM708AM6F | Active Product is in volume production. | SO-8 | Industrial | Ecopack3 | - | - | |
| STM708M6F | Active Product is in volume production. | SO-8 | Industrial | Ecopack3 | - | - | |
| STM708RAM6F | Active Product is in volume production. | SO-8 | Industrial | Ecopack3 | - | - | |
STM708AM6F
Package:
SO-8Material Declaration**:
STM708M6F
Package:
SO-8Material Declaration**:
STM708RAM6F
Package:
SO-8Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | RST Threshold (V) (typ) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STM708M6F | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
| STM708AM6F | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
| STM708RAM6F | | | distributors No availability of distributors reported, please contact our sales office |
|
STM708M6F Active
STM708AM6F Active
STM708RAM6F Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors