ST31H256
NRND
Design Win
ST31 Contact, Flash Secure Microcontroller

Download databrief

Product overview

Description

Designed for secure ID and banking applications, the ST31H platform products (ST31H320, ST31H256, ST31H192 and ST31H128) are serial access microcontrollers that incorporate the most recent generation of ARM processors for embedded secure systems. Their SecurCore® SC000™ 32-bit RISC core is built on the Cortex™ M0 core with additional security features to help to protect against advanced forms of attacks.

Cadenced at 28 MHz, the SC000™ core brings great performance and excellent code density thanks to the Thumb®-2 instruction set.

The ST31H platform offers a serial communication interface fully compatible with the ISO/IEC 7816-3 standard (T=0, T=1).

Three 16-bit general-purpose timers, as well as a watchdog timer, are available.

The devices feature hardware accelerators for advanced cryptographic functions. The AES accelerator provides a high-performance implementation of AES-128, AES-192, AES-256 algorithms. The 3-key Triple DES accelerator (EDES+) peripheral enables Cipher Block Chaining (CBC) mode, fast DES and triple DES computation based on three key registers and one data register, while the NESCRYPT cryptoprocessor efficiently supports the public key algorithm with native operations up to 4096 bits long.

The ST31H platform operates in the –25 to +85 °C temperature range at 1.8 V, 3 V and 5 V supply voltage ranges. A comprehensive range of power-saving modes enables the design of efficient low-power applications.

  • All features

    • Hardware features
      • ARM® SecurCore® SC000™ 32-bit RISC core
      • 10 Kbytes of User RAM
        • Up to 320 Kbytes of secure, high-density User Flash memory
      • Operating temperature: –25 °C to +85° C
      • Three 16-bit timers with interrupt
      • Watchdog timer
      • 1.62 V to 5.5 V supply voltages
      • External clock frequency up to 10 MHz
      • CPU clock frequency up to 28 MHz
      • Power-saving Standby state
      • Contact assignment compatible with ISO/IEC 7816-3 standards
      • Asynchronous receiver transmitter (IART) with RAM buffer for high speed serial data support (ISO/IEC 7816-3 T=0/T=1 and EMV compliant)
      • ESD protection greater than 5 kV (HBM)
    • Security features
      • Active shield
      • Monitoring of environmental parameters
      • Three-key Triple DES accelerator
      • AES accelerator
      • AIS-31 Class PTG.2 compliant true random number generator (TRNG)
      • NESCRYPT coprocessor for public key cryptography algorithm
      • ISO/IEC 13239 CRC calculation block
      • Unique serial number on each die
      • Protection against multiple attacks

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST31H256

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ST31H256
NRND
DICE Industrial N/A - -

ST31H256

Package:

DICE

Material Declaration**:

Marketing Status

NRND

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
ST31H256

Distributor availability of ST31H256

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST31H256 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST31H256

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors