ST33TPHF20I2C
Obsolete
Design Win
Trusted Platform Module 2.0 with TCG I2C interface

Download databrief

Product overview

Description

The ST33TPHF20I2C is a cost-effective and high-performance Trusted Platform Module (TPM) targeting PC, server platforms and embedded systems.

The product implements the functions defined by the Trusted Computing Group (www.trustedcomputinggroup.org) in the TCG Trusted Platform Module Library Specifications version 2.0 Level 0 Revision 138 ([TPM 2.0 P1 r138], [TPM 2.0 P2 r138], [TPM 2.0 P3 r138], [TPM 2.0 P4 r138]) and errata version 1.4 [TPM 2.0 rev138 Err .4]. It is also based on the TCG PC client-specific TPM Platform specifications rev 1.03 [PTP 2.0 r1.03] and [Errata sheet]. [TPM 2.0 PP] specifies the protection profile.

The product also supports the ability to upgrade the TPM firmware thanks to a persistent application Flash loader to support new standard evolutions.

  • All features

    • TPM features
      • Flash-memory-based Trusted Platform Module (TPM)
      • For TPM 2.0, compliant with Trusted Computing Group (TCG) Trusted Platform Module (TPM) Library specifications 2.0, Level 0, Revision 138 and TCG PC Client Specific TPM Platform Specifications 1.03
      • Compliant with the Trusted Computing Group (TCG) Trusted Platform Module (TPM) I²C Interface Specification defined in PTP 1.03
      • TPM firmware code can be upgraded thanks to a persistent Flash-memory loader application to support new standard evolutions
      • Common Criteria (CC) certification according to the TPM 2.0 protection profiles at EAL4+
      • FIPS 140-2 level 2 certification
      • I²C support up to 400 kHz
      • Support for software and hardware physical presence for TPM2.0
    • Hardware features
      • Arm® SecurCore® SC300™ 32-bit RISC core
      • Highly reliable Flash memory technology
      • Extended temperature range: −40 °C to 105 °C
      • ESD protection up to 4 kV (HBM)
      • 1.8 V or 3.3 V supply voltage range
      • 28-lead thin shrink small outline and 32-lead very thin fine pitch quad flat pack ECOPACK® packages
    • Security features
      • Active shield and environmental sensors
      • Monitoring of environmental parameters (power and clock)
      • Hardware and software protection against fault injection
      • FIPS compliant RNG built on an SP800-90A compliant SHA256 DRBG and an AIS-31 Class PTG2 compliant true random number generator (TRNG)
      • Cryptographic algorithms:
        • RSA key generation (1024 or 2048 bits)
        • RSA signature and encryption
        • HMAC SHA-1 & SHA-256
        • AES-128-192-256
        • ECC 224 & 256 bits
    • Product compliance
      • TPM 2.0 compliant with the TCG test suites

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST33TPHF20I2C

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models