Product overview
Description
The ST4SIM-111S is an STMicroelectronics SIM and embedded SIM (eSIM or eUICC) product designed for IoT devices devices.
The ST4SIM-111S pre-integrates a cellular connectivity configuration provided by trusted partners. In this way, the product is ready to be deployed to the field.
The device ensures the appropriate security level to all eSIM stakeholders (user, MNO, OEM, hardware integrator, service provider, and so on).
The device can include an embedded secure element to store credentials and/or independent applications directly managed by the MCU (or by another OEM element).
The device provides a secure and interoperable Java® Card environment compliant with Java® Card v.3.0.5 Classic. Moreover, the device integrates the most advanced UICC features compliant with GlobalPlatform®, ETSI, 3GPP, 3GPP2 specifications.
The device integrates a dynamic memory management with Java® Card garbage collection mechanism optimizing the usage of the memory.
The device is based on the ST33G1M2, an industrial grade hardware solution (JEDEC) supporting severe conditions. This solution is a tamper-resistant secure element certified by Common Criteria EAL5+, with a powerful 32-bit Arm® SecurCore® SC300™ RISC core.
-
All features
-
- Configurable cellular network connectivity by a trusted partner
- Compliant with 3G / 4G (LTE) / 5G / NB-IoT / CAT–M networks
- Network access applications supported: SIM / USIM / ISIM / CSIM
- Secure element access control (ARF / PKCS#15)
- OTA capability over SMS, CAT-TP & HTTPS (including DNS)
- Hardware
- ECOPACK-compliant packages
- 2FF, 3FF or 4FF plugin card
- Triple cut plugin card
- Security
- Symmetric cryptography DES / 3DES / AES
- Asymmetric cryptography RSA (up to 2048 bits)
- HTTPS remote management TLS v1.0, v1.1 and v1.2
- Elliptic curve cryptography (up to 521 bits) including preloaded curve NIST P-256 and brainpool P256r1
- Authentication algorithm: MILENAGE, TUAK, CAVE
- Software standard compliance
- Java® Card v.3.0.5 Classic
- GlobalPlatform®card specification v2.3, including GP amendments A, B, C, D and E
- ETSI, 3GPP and 3GPP release 16 (for further information, contact the local STMicroelectronics sales office)
- Power saving features (PSM and eDRX) defined by ETSI
-
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| CIMBA8HT6P02004$ | Evaluation Product is under characterization. Limited Engineering samples available. EN | CLASSIC CARDS | Industrial | Ecopack1 | - | - | |
| CIMBA8HT6P02005$ | Evaluation Product is under characterization. Limited Engineering samples available. EN | CLASSIC CARDS | Industrial | Ecopack1 | - | - | |
| CIMMA8HT6P02008$ | Evaluation Product is under characterization. Limited Engineering samples available. EN | SINGLE CARD | Industrial | Ecopack1 | - | - | |
| CIMMA8HT6P02010$ | Evaluation Product is under characterization. Limited Engineering samples available. EN | SINGLE CARD | Industrial | Ecopack1 | - | - | |
| CIMMA8HT6P02013$ | Evaluation Product is under characterization. Limited Engineering samples available. EN | SINGLE CARD | Industrial | Ecopack1 | - | - | |
| ST4SIM-111S | Active Product is in volume production. | DICE | Industrial | N/A | - | - | |
CIMBA8HT6P02004$
Package:
CLASSIC CARDSMaterial Declaration**:
CIMBA8HT6P02005$
Package:
CLASSIC CARDSMaterial Declaration**:
CIMMA8HT6P02008$
Package:
SINGLE CARDMaterial Declaration**:
CIMMA8HT6P02010$
Package:
SINGLE CARDMaterial Declaration**:
CIMMA8HT6P02013$
Package:
SINGLE CARDMaterial Declaration**:
ST4SIM-111S
Package:
DICEMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Service and Connectivity Provider | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| CIMBA8HT6P02005$ | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| CIMMA8HT6P02008$ | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| CIMMA8HT6P02013$ | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| ST4SIM-111S | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| CIMBA8HT6P02004$ | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| CIMMA8HT6P02010$ | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
CIMBA8HT6P02005$ Evaluation
CIMMA8HT6P02008$ Evaluation
CIMMA8HT6P02013$ Evaluation
ST4SIM-111S Active
CIMBA8HT6P02004$ Evaluation
CIMMA8HT6P02010$ Evaluation
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors