ST54F
Obsolete
Design Win
SIP (ST21NFCD controller & ST33G1M2 Secure Element)

Download databrief

Product overview

Description

The ST54F is an all-in-one solution including ST21NFCD NFC controller and ST33G1M2 or ST33I1M2 Secure Element with the highest security level (EAL6+ and EMVCo certified hardware).

Fully manufactured in a secure environment, the ST33 provides the highest performance levels thanks to its ARM® SC300® core.

The 64-ball WFBGA (4 x 4 x 0.8 mm) ECOPACK® package provides a reduced footprint and pin-to-pin compatibility with the STMicroelectronics NFC standalone solution. There is no internal direct connection between the two devices inside the package.

A complete range of memory sizes up to 2048 Kbyte (depending on profile) of non-volatile Flash memory is available on the Secure Element.

In order to meet environmental requirements, ST offers these devices in different grades of ECOPACK® packages, depending on their level of environmental compliance. ECOPACK® specifications, grade definitions and product status are available at: www.st.com. ECOPACK® is an ST trademark.

  • All features

    • SIP (system-in-package) with ST21NFCD controller and ST33G1M2 or ST33I1M2 32-bit secure microcontroller for eUICC / eSE applications
    • NFC controller
      • ARM® Cortex®-M3 microcontroller
      • eFlash for full firmware update
      • Enhanced Active load modulation technology
      • Enhanced TX drive up to 1.3 W
      • Compatible with extremely small or metal frame antennas
      • Optimized power consumption modes
      • Battery voltage monitoring
      • System clock
        • FracN PLL input range from 13 to 76.8 MHz
        • 27.12 MHz external crystal oscillator
      • Automatic Wake-Up via communication interfaces, internal timers, GPIO, RF field or tag detection
      • Support of an external DC/DC converter for TX supply
    • RF communications
      • Active and passive Peer-to-Peer
        • ISO/IEC 18092 - NFCIP-1 Initiator & Target
      • Passive mode – Reader/Writer
        • NFC Forum Type 1/2/3/4/5 tags
        • ISO/IEC 15693
        • MIFARE® Classic12
        • Thinfilm (ex Kovio) Barcode
      • Active mode – Card Emulation
        • ISO/IEC 14443 Type A & B
        • JIS X 6319 – 4
        • MIFARE® Classic(a)(b) through SWP-CLT
    • External communication interfaces
      • Two SWP master interfaces up to 1.695 Mbit/s
      • I2C slave interface up to 3.4 MHz
      • Slave and master SPI interface up to 13 MHz
      • HSUART interface up to 6 Mbit/s
    • Secure microcontroller
      • ARM® SecurCore® SC300™ 32-bit RISC core
      • 1280 Kbytes of Flash memory available
      • 30 Kbytes of RAM
      • ISO/IEC 7816-3 interface for T=0 and T=1 protocols (master/slave mode)
      • Single wire protocol (SWP) Interface for communications with NFC router
      • SPI master/slave interface
    • Secure operating system
      • Supports state of the art Secure Element operating systems:
      • JavaCard™ 3.0.4 Classical Edition
      • GlobalPlatform™ 2.2.1 with Amendments A,C,D and E
      • EMVCo™ certification
    • Electrical characteristics
      • Battery voltage support from 2.4 V to 5 V
      • I/O dedicated voltage level (VPS_IO) from 1.62 V to 3.3 V
      • Supports Class B and C operating conditions for UICC
      • Ambient operating temperature -25 to + 85 °C
    • Applications
      • Mobile devices
      • Wearable devices
      • SmartWatch
      • Secure Connected Devices

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST54F

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models