Solution Description
This solution combines specific ST motion and environmental sensors and the performance STM32F4 MCU and STM32MP157 MPU in a Condition Monitoring and Predictive Maintenance framework that connects multiple sensor nodes to a central data lake such as a Cloud service.
Critical vibration data from the three axes ISM330DLC IMU is processed locally on the STM32F4 microcontroller to generate frequency and time domain data, while the LPS22HB and HTS221 sensors provide temperature, pressure and humidity data. The data from up to four sensor nodes are routed through a concentrator to an Edge gateway node based on the STM32MP157 where all the data is consolidated for subsequent processing on server-based or cloud-based systems.
In order to expose the potential of a cloud-based solution, we provide a Predictive Maintenance Dashboard application from which Edge gateway nodes running the AWS IoT Greengrass service and AWS IoT core can be provisioned, so that condition monitoring sensor data can be plotted and triggers can be configured as part of your end-to-end Predictive Maintenance solution.
-
Key Product Benefits
ISM330DLC -inertial measurement unit
This iNEMO inertial measurement unit is well suited to vibration monitoring in industrial environments. It is a highly robust package that offers comparable accuracy with piezoelectric sensors and high speed signal transmission along dedicated paths, as well as ultra-low power consumption.
STM32F4 - MCU with DSP capability
The STM32F4 series microcontroller is chosen for its digital signal processing capabilities and clock speeds in order to manage the very high data rates streaming in from the vibration and environmental sensors.
LPS22HB and HTS221 - environmental sensors
The LPSSHB digital pressure and HTS221 relative humidity and temperature sensors complete the data requirements for a comprehensive condition monitoring scenario.
STM32MP157 - MPU as gateway node
The dual core STM32MP157 microprocessor provides a full computing environment hosting the applications to manage data routed from multiple monitoring nodes. Here, the data can be stored, processed and queued while the same microprocessor manages connectivity handshakes and transmission schedules with centralized condition monitoring and predictive maintenance systems.
-
All Features
- Vibration monitoring data in the form of vibration speed (RMS), peak acceleration, and FFTs performed by STM32 MCU core on data acquired from ST industrial accelerometer.
- Temperature, humidity and pressure data from ST environmental sensors.
- Condition monitoring software support demonstrating Edge node processing in communication with a Cloud application via a secure gateway.
- End-to-end communication framework allowing Condition Monitoring platform to develop into a Predictive Maintenance solution.
- Further processing potential on Edge node with AWS IoT Greengrass and Lambda functions.
- Cloud Dashboard to register and provision the devices, configure a gateway for Edge processing, assign a gateway to a group of devices, analyze real time and historical data, and set thresholds to trigger alerts for specific conditions.
Distributor availability ofSTM32MP157C-DK2
Distributor Name | Region | Stock | Min. Order | Third party link |
---|
Distributor reported inventory date:
Distributor reported inventory date:
The architecture we propose is based on an STEVAL-IDP004V1 master board and up to four STEVAL-BFA001V2B* smart sensor nodes, which export the following condition monitoring data over a serial protocol:
- environmental pressure, humidity, and temperature data
- time and frequency domain vibration data from the embedded accelerometer, processed by STM32F4 microcontroller
The Edge node collects environmental data and FFT data from accelerometers processed by the STEVAL-BFA001V2B* kit, which is then sent via MQTT over Ethernet or Wi-Fi to the DSH-PREDMNT dashboard based on the AWS infrastructure.
The data is collected and further processed in an Edge gateway consisting of an STM32MP157C-DK2 kit running X-LINUX- PREDMNT software, which includes the AWS IoT Greengrass service.
The DSH-PREDMNT dashboard completes the journey with a web-based tool to manage device provisioning, configuration, data injection and analysis, and simple thresholds for anomaly detection from a centralized Cloud service.
The AWS IoT Greengrass Edge Computing service allows local computation of Lambda functions on Edge gateway nodes with the same logic available on the Cloud to ensure continuity even when connection to the Cloud is unavailable; shadow devices on the Cloud are automatically synchronized with the Edge nodes as soon as connection is re-established.
* STEVAL-BFA001V1B is no longer recommended for new design
Estimated cost
Something went wrong with the server request. Please try again in a few moments.
Request for software successfully submitted. The approval process may take up to 48 hours. After you have been approved, you should receive a link to the requested software via email.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the software, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
Get the Software
Part Number | General Description | Marketing Status | Download |
---|---|---|---|
DSH-PREDMNT | Cloud based web application for condition monitoring and predictive maintenance | Active | Go to site |
STSW-BFA001V1 | Software package for STEVAL-BFA001V1B | Active | x Get Software Your registration has been successfully submitted! Something went wrong with the server request. Please try again in a few moments. If you have an account on my.st.com, login and download the software without any further validation steps. If you don't want to login now, you can download the software by simply providing your name and e-mail address in the form below and validating it. This allows us to stay in contact and inform you about updates of this software. For subsequent downloads this step will not be required for most of our software. To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail. x E-mail not yet validated The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process. x About Requesting Software
x License AgreementACCEPTUnless otherwise expressly stipulated under Article 1, You shall not, and shall not permit any third party to: (i) copy, reproduce or duplicate the Licensed Materials; (ii) translate, modify, adapt, decompile, disassemble or reverse engineer and make derivative works of all or any portion of the Licensed Materials; (iii) rent, disclose, publish, sell, assign, lease, lend, sublicense, market, transfer, distribute or otherwise provide third parties access to (any portion of) the Licensed Materials for any purpose; (iv) attempt to derive the source code, algorithmic nature or structure of any object code portions of the Licensed Materials; (v) use the Licensed Materials to create any product that competes with the Licensed Materials or ST Products; (vi) remove or circumvent any protection or other restrictive technology mechanism of the Licensed Materials or ST Products; (vii) disclose the results of the Licensed Materials’ performance benchmarks to any third party; or (viii) otherwise use (any portion of) the Licensed Materials in any manner not expressly authorized by this PLLA. Other than the limited expressed license granted to You under Article 1 herein, no other rights or licenses are granted, or implied by estoppel or otherwise, under any intellectual property rights of ST and/or its Affiliates or any intellectual property of a third-party residing in the Licensed Materials or any other confidential information furnished by ST and its Affiliates, including (i) for the combination of such Licensed Materials or other confidential information with one or more other items (including items acquired from ST and/or its Affiliates) even if such items have no substantial use other than as part of such combination (ii) with respect to any trademark, trade or brand name, a corporate name of ST and/or its Affiliates, or any other name or mark, or contraction abbreviation or simulation thereof, (iii) under any intellectual property rights covering any standard set by a standard setting body and any de facto standards. ST and its Affiliates have no obligation to provide You with maintenance, support or updates for the Licensed Materials. Nothing in this PLLA will be construed as: (i) a warranty or representation by ST and its Affiliates to maintain production of any ST software or ST Product with which the Licensed Materials may be used in any manner; and (ii) a commitment from ST and its Affiliates to bring or prosecute actions against third-parties for infringement. You shall limit access and use of the Licensed Materials to You and those individuals who may be employed by You who have a need to access the Licensed Materials for the purpose of this PLLA and provided that You shall ensure that such individuals shall comply with the provisions of this PLLA, and except as expressly permitted under Article 1 or as otherwise expressly agreed in writing by ST, You shall not allow any third-party to use the Licensed Materials, You shall be liable towards ST for any damages due to a failure by such third-party(ies) to comply with the provisions of this PLLA. The Licensed Materials are and will remain the exclusive property of ST and/or its Affiliates or its licensors, whether or not specifically recognized or perfected under the laws of the country where the Licensed Materials are used. You will not take any action that jeopardizes ST and its Affiliates or its licensors' proprietary rights or acquire any rights in the Licensed Materials, except the limited rights specified in Article 1. All rights, titles, and interests in and to the Licensed Materials are owned or licensed by ST, its Affiliates and suppliers. You shall ensure that all notices, including but not limited to all copyright and trademark notices of ST or its Affiliates or licensors are reproduced in any copy of the whole or any part of the Licensed Materials. You shall not remove, modify or alter any ST or its Affiliates’ or licensors’ copyright or trademark notice from any part of the Licensed Materials. Confidential information shall include all information provided with the Licensed Materials which (a) is designated as “confidential”, “proprietary” or with a similar legend, (b) is by its own nature of a type which would reasonably be considered confidential and/or (c) is source code (“Confidential Information”). You may only use the Confidential Information for the purpose of this PLLA and shall protect the confidentiality of the Confidential Information provided by ST and its Affiliates under this PLLA by using the same degree of care, but not less than a reasonable degree of care, to prevent its unauthorized use, dissemination, or publication as You use to protect your own confidential information of like nature. You shall be liable towards ST for any damages incurred due to a failure by any employee, third party contractor or customer having access to the Licensed Materials and/or the Confidential Information to comply with the provisions in this PLLA. You shall immediately notify ST of any unauthorised use or disclosure of, or of any unauthorised access to, or of any theft or loss of the Licensed Materials or Confidential Information or part thereof, which comes to your notice. The confidentiality obligations shall not apply to Confidential Information, which can be shown by documentary evidence: (i) entered the public domain through no fault of the Licensee; or, (ii) was known to the Licensee prior to receipt from ST and its Affiliates; or, (iii) was disclosed to the Licensee by a third party having the right to disclose; or, (iv) was independently developed by the Licensee without use of the Licensed Materials or the Confidential Information, the onus of proof of independence being on the Licensee. These confidentiality obligations shall survive any termination or expiration of the PLLA for whatever cause. YOU ACKNOWLEDGE THAT THE LICENSED MATERIALS AND ANY AND ALL PARTS THEREOF ARE PROVIDED “AS IS”. ST AND ITS AFFILIATE MAKE NO REPRESENTATIONS OR WARRANTIES WITH RESPECT TO THE LICENSED MATERIALS AND OR PARTS THEREOF WHETHER EXPRESS, IMPLIED OR STATUTORY, INCLUDING BUT NOT LIMITED TO, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE. SPECIFICALLY, WITHOUT LIMITING THE GENERALITY OF THE FOREGOING, ST AND ITS AFFILIATES MAKE NO REPRESENTATION OR WARRANTY THAT (I) THE USE AND DISTRIBUTION OF THE LICENSED MATERIALS AND OR PARTS THEREOF WILL BE UNINTERRUPTED OR ERROR FREE, AND OR (II) ANY USE AND DISTRIBUTION OF THE LICENSED MATERIALS AND OR PARTS THEREOF, WHETHER INTEGRATED INTO OTHER EQUIPMENT OR NOT, ARE FREE FROM INFRINGEMENT OF ANY THIRD PARTY INTELLECTUAL PROPERTY RIGHTS. IT SHALL BE YOUR SOLE RESPONSIBILITY TO MAKE SUCH DETERMINATION AS NECESSARY WITH RESPECT TO THE ACQUISITION OF LICENSES UNDER PATENTS AND OTHER INTELLECTUAL PROPERTY RIGHTS OF THIRD PARTIES. CONSEQUENTLY, ST AND ITS AFFILIATES DISCLAIM ANY LIABILITY IN CASE ANY SUCH USE AND DISTRIBUTION INFRINGE ANY THIRD PARTY’S INTELLECTUAL PROPERTY RIGHTS. FURTHERMORE ST AND ITS AFFILIATES HEREBY DISCLAIM ANY WARRANTY AND LIABILITY WHATSOEVER FOR ANY DEVELOPMENT CREATED BY OR FOR YOU OR YOUR CUSTOMERS. YOU ACKNOWLEDGE THAT YOU HAVE RELIED ON NO WARRANTIES AND THAT NO WARRANTIES ARE MADE BY ST AND ITS AFFILIATES OR GRANTED BY LAW WHENEVER IT IS PERMITTED BY LAW. Some portion of the Licensed Materials might contain Open Source Software subject to Open Source Terms (as defined below) applicable for each such portion, as further specified in the Licensed Materials. Such Open Source Software is supplied to You under the applicable Open Source Terms and is not subject to the terms of this PLLA to the extent the terms of this PLLA are in conflict with such applicable Open Source Terms. Except for Open Source Software, You have no rights under this PLLA to, and may not under any circumstances use the Licensed Materials or any parts thereof such that they become subject to any Open Source Terms. These actions include but are not limited to combining the Licensed Materials by means of incorporation or linking or otherwise. For the purpose of this PLLA, “Open Source Terms” shall mean any open source license which requires as part of distribution of software that the source code of such software is distributed therewith, or open source license that complies with the Open Source Definition specified at www.opensource.org and any other comparable open source license such as for example GNU General Public License (GPL), Eclipse Public License (EPL), Apache Software License, BSD license and MIT license. “Open Source Software” shall mean any software that is licensed or distributed under Open Source Terms as specified in the Licensed Materials. You agree not to use the Licensed Materials in violation of any applicable law, statute, ordinance or other regulation or any obligation by which You are bound. You agree to comply with all applicable laws and regulations affecting the use of the Licensed Materials. Specifically but without limiting the generality of the foregoing, You acknowledge that the Licensed Materials are subject to export controls restrictions and You agree to comply with any applicable export control law or regulation including but not limited to the European export regulations and US similar regulations, and to obtain any necessary export license or other documentation prior to exportation or re-exportation of the Licensed Materials. Some Licensed Materials may (i) require licenses from third parties claiming intellectual property rights covering use or implementation of the Licensed Materials or (ii) be based on industry recognized standards or software programs published by industry recognized standards bodies and certain third parties may claim to own intellectual property rights that cover implementation or use of those standards. You agree that You are responsible for obtaining any such license which may be needed, and no such license is provided by ST or its Affiliates. You shall be responsible for the due and proper compliance with the terms and conditions of this PLLA by your customers and shall be liable to ST for any and all damages incurred by ST, its Affiliates and its suppliers and licensors in connection with any such customers’ non-compliance therewith. IN NO EVENT SHALL ST AND ITS AFFILIATES BE LIABLE TO THE LICENSEE AND ITS CUSTOMERS FOR ANY INDIRECT, INCIDENTAL, PUNITIVE, SPECIAL OR CONSEQUENTIAL DAMAGES, LOST PROFITS OR LOST SAVINGS, LOSS OF BARGAIN OR OPPORTUNITY, PROFESSIONAL FEES OR EXPENSES, BUSINESS INTERRUPTION, LOST REVENUES OR SALES, DAMAGE TO PRODUCT OR EQUIPMENT OR TO FACILITIES, COSTS OF SUBSTITUTE PRODUCT, FACILITIES OR SERVICES, REWORK CHARGES, COSTS ASSOCIATED WITH DOWN TIME, LOSS OF GOODWILL, LOSS OF DATA OR FOR ANY DAMAGES COSTS OR EXPENSES ASSOCIATED WITH WARRANTY OR INTELLECTUAL PROPERTY INFRINGEMENT CLAIMS, WHETHER FORESEEABLE OR UNFORESEEABLE AND WHETHER OR NOT SUCH DAMAGES ARE BASED ON WARRANTY, CONTRACT OR ANY OTHER LEGAL THEORY – EVEN IF LICENSEE HAS BEEN ADVISED, OR IS AWARE, OF THE POSSIBILITY OF SUCH DAMAGES ARISING FROM OR IN CONNECTION WITH THIS PLLA. ST AND ITS AFFILIATES AGGREGATE AND CUMULATIVE LIABILITY UNDER THIS PLLA SHALL NOT EXCEED 100 USD (ONE HUNDRED USD). THE LIMITATIONS SET FORTH IN THIS ARTICLE 8 SHALL ONLY APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW. This PLLA shall be valid from acceptance by You of this PLLA for an unlimited period of time until terminated by either ST or Licensee upon one (1) month prior written notice to the other. Notwithstanding the foregoing, Licensee may terminate this PLLA at any time by destroying all Licensed Materials, Documentation and other Confidential Information or by returning those to ST. ST may terminate this PLLA at any time if (i) You fail to comply with the terms and conditions of this PLLA, or (ii) You file litigation against ST or its Affiliates, (iii) ST or its Affiliates receive notice of any claim, suit or proceeding that alleges that the Licensed Materials or Your use or distribution of the Licensed Materials infringes any third-party intellectual property rights or (iv) to the extent permitted by laws, a voluntary or involuntary petition in bankruptcy or winding up is filed against Licensee, any proceedings in insolvency or bankruptcy are instituted against Licensee, a trustee or receiver is appointed over Licensee, or any assignment is made for the benefit of creditors of Licensee. Upon termination You shall delete, destroy, or return to ST all Licensed Materials in your possession and You shall stop using the Licensed Materials for any purpose whatsoever. The rights and obligations under Articles from 2 to 11 will survive the termination of this PLLA. However the right to use the Licensed Materials incorporated in a Licensee Product as per Article 1 will survive with respect to Licensee Products sold, licensed or distributed before the termination of this PLLA. If a court or agency of competent jurisdiction holds any term of this PLLA invalid, illegal, or unenforceable for any reason, the remainder of this PLLA shall be valid and enforceable and You and ST shall discuss in good faith a substitute, valid, enforceable provision which most nearly effects the parties intent in entering into this PLLA. The failure by ST to enforce any provisions of this PLLA or to exercise any right in respect thereto shall not be construed as constituting a waiver of its rights thereof. No agency, joint venture, partnership or other business organisation shall be created or be construed as being created by reason of this PLLA. You will not have the right or authority to, and shall not, assume or create any obligation of any nature whatsoever on behalf of ST and its Affiliates or bind ST and its Affiliates in any respect whatsoever. You and ST are independent parties and nothing in this PLLA shall be construed as making You an employee, agent or legal representative of ST. This PLLA contains the entire and sole agreement between You and ST on the subject matter of this PLLA, and supersedes all representations, undertakings and agreements previously made between You and ST and/or its Affiliates and shall prevail over the terms and conditions set forth in any document from You with respect to the subject matter of this PLLA. Any amendment to this PLLA shall be agreed in writing and duly signed by You and ST or signed solely by You on the format proposed by ST and shall make reference to this PLLA. This PLLA is governed by the laws of Switzerland, without regard to its conflict of law rules. All disputes or questions arising out of or in connection with this PLLA shall be finally settled by the competent courts of Geneva, Switzerland. Notwithstanding the aforesaid, nothing in this PLLA shall prevent ST from seeking any interim or final injunctive or equitable relief by a court of competent jurisdiction. |
STSW-BFA001V2 | Software package for STEVAL- BFA001V2B multi-sensor development kit for condition monitoring and predictive maintenance | Active | x Get Software Your registration has been successfully submitted! Something went wrong with the server request. Please try again in a few moments. If you have an account on my.st.com, login and download the software without any further validation steps. If you don't want to login now, you can download the software by simply providing your name and e-mail address in the form below and validating it. This allows us to stay in contact and inform you about updates of this software. For subsequent downloads this step will not be required for most of our software. To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail. x E-mail not yet validated The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process. x About Requesting Software
x License AgreementACCEPTUnless otherwise expressly stipulated under Article 1, You shall not, and shall not permit any third party to: (i) copy, reproduce or duplicate the Licensed Materials; (ii) translate, modify, adapt, decompile, disassemble or reverse engineer and make derivative works of all or any portion of the Licensed Materials; (iii) rent, disclose, publish, sell, assign, lease, lend, sublicense, market, transfer, distribute or otherwise provide third parties access to (any portion of) the Licensed Materials for any purpose; (iv) attempt to derive the source code, algorithmic nature or structure of any object code portions of the Licensed Materials; (v) use the Licensed Materials to create any product that competes with the Licensed Materials or ST Products; (vi) remove or circumvent any protection or other restrictive technology mechanism of the Licensed Materials or ST Products; (vii) disclose the results of the Licensed Materials’ performance benchmarks to any third party; or (viii) otherwise use (any portion of) the Licensed Materials in any manner not expressly authorized by this PLLA. Other than the limited expressed license granted to You under Article 1 herein, no other rights or licenses are granted, or implied by estoppel or otherwise, under any intellectual property rights of ST and/or its Affiliates or any intellectual property of a third-party residing in the Licensed Materials or any other confidential information furnished by ST and its Affiliates, including (i) for the combination of such Licensed Materials or other confidential information with one or more other items (including items acquired from ST and/or its Affiliates) even if such items have no substantial use other than as part of such combination (ii) with respect to any trademark, trade or brand name, a corporate name of ST and/or its Affiliates, or any other name or mark, or contraction abbreviation or simulation thereof, (iii) under any intellectual property rights covering any standard set by a standard setting body and any de facto standards. ST and its Affiliates have no obligation to provide You with maintenance, support or updates for the Licensed Materials. Nothing in this PLLA will be construed as: (i) a warranty or representation by ST and its Affiliates to maintain production of any ST software or ST Product with which the Licensed Materials may be used in any manner; and (ii) a commitment from ST and its Affiliates to bring or prosecute actions against third-parties for infringement. You shall limit access and use of the Licensed Materials to You and those individuals who may be employed by You who have a need to access the Licensed Materials for the purpose of this PLLA and provided that You shall ensure that such individuals shall comply with the provisions of this PLLA, and except as expressly permitted under Article 1 or as otherwise expressly agreed in writing by ST, You shall not allow any third-party to use the Licensed Materials, You shall be liable towards ST for any damages due to a failure by such third-party(ies) to comply with the provisions of this PLLA. The Licensed Materials are and will remain the exclusive property of ST and/or its Affiliates or its licensors, whether or not specifically recognized or perfected under the laws of the country where the Licensed Materials are used. You will not take any action that jeopardizes ST and its Affiliates or its licensors' proprietary rights or acquire any rights in the Licensed Materials, except the limited rights specified in Article 1. All rights, titles, and interests in and to the Licensed Materials are owned or licensed by ST, its Affiliates and suppliers. You shall ensure that all notices, including but not limited to all copyright and trademark notices of ST or its Affiliates or licensors are reproduced in any copy of the whole or any part of the Licensed Materials. You shall not remove, modify or alter any ST or its Affiliates’ or licensors’ copyright or trademark notice from any part of the Licensed Materials. Confidential information shall include all information provided with the Licensed Materials which (a) is designated as “confidential”, “proprietary” or with a similar legend, (b) is by its own nature of a type which would reasonably be considered confidential and/or (c) is source code (“Confidential Information”). You may only use the Confidential Information for the purpose of this PLLA and shall protect the confidentiality of the Confidential Information provided by ST and its Affiliates under this PLLA by using the same degree of care, but not less than a reasonable degree of care, to prevent its unauthorized use, dissemination, or publication as You use to protect your own confidential information of like nature. You shall be liable towards ST for any damages incurred due to a failure by any employee, third party contractor or customer having access to the Licensed Materials and/or the Confidential Information to comply with the provisions in this PLLA. You shall immediately notify ST of any unauthorised use or disclosure of, or of any unauthorised access to, or of any theft or loss of the Licensed Materials or Confidential Information or part thereof, which comes to your notice. The confidentiality obligations shall not apply to Confidential Information, which can be shown by documentary evidence: (i) entered the public domain through no fault of the Licensee; or, (ii) was known to the Licensee prior to receipt from ST and its Affiliates; or, (iii) was disclosed to the Licensee by a third party having the right to disclose; or, (iv) was independently developed by the Licensee without use of the Licensed Materials or the Confidential Information, the onus of proof of independence being on the Licensee. These confidentiality obligations shall survive any termination or expiration of the PLLA for whatever cause. YOU ACKNOWLEDGE THAT THE LICENSED MATERIALS AND ANY AND ALL PARTS THEREOF ARE PROVIDED “AS IS”. ST AND ITS AFFILIATE MAKE NO REPRESENTATIONS OR WARRANTIES WITH RESPECT TO THE LICENSED MATERIALS AND OR PARTS THEREOF WHETHER EXPRESS, IMPLIED OR STATUTORY, INCLUDING BUT NOT LIMITED TO, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE. SPECIFICALLY, WITHOUT LIMITING THE GENERALITY OF THE FOREGOING, ST AND ITS AFFILIATES MAKE NO REPRESENTATION OR WARRANTY THAT (I) THE USE AND DISTRIBUTION OF THE LICENSED MATERIALS AND OR PARTS THEREOF WILL BE UNINTERRUPTED OR ERROR FREE, AND OR (II) ANY USE AND DISTRIBUTION OF THE LICENSED MATERIALS AND OR PARTS THEREOF, WHETHER INTEGRATED INTO OTHER EQUIPMENT OR NOT, ARE FREE FROM INFRINGEMENT OF ANY THIRD PARTY INTELLECTUAL PROPERTY RIGHTS. IT SHALL BE YOUR SOLE RESPONSIBILITY TO MAKE SUCH DETERMINATION AS NECESSARY WITH RESPECT TO THE ACQUISITION OF LICENSES UNDER PATENTS AND OTHER INTELLECTUAL PROPERTY RIGHTS OF THIRD PARTIES. CONSEQUENTLY, ST AND ITS AFFILIATES DISCLAIM ANY LIABILITY IN CASE ANY SUCH USE AND DISTRIBUTION INFRINGE ANY THIRD PARTY’S INTELLECTUAL PROPERTY RIGHTS. FURTHERMORE ST AND ITS AFFILIATES HEREBY DISCLAIM ANY WARRANTY AND LIABILITY WHATSOEVER FOR ANY DEVELOPMENT CREATED BY OR FOR YOU OR YOUR CUSTOMERS. YOU ACKNOWLEDGE THAT YOU HAVE RELIED ON NO WARRANTIES AND THAT NO WARRANTIES ARE MADE BY ST AND ITS AFFILIATES OR GRANTED BY LAW WHENEVER IT IS PERMITTED BY LAW. Some portion of the Licensed Materials might contain Open Source Software subject to Open Source Terms (as defined below) applicable for each such portion, as further specified in the Licensed Materials. Such Open Source Software is supplied to You under the applicable Open Source Terms and is not subject to the terms of this PLLA to the extent the terms of this PLLA are in conflict with such applicable Open Source Terms. Except for Open Source Software, You have no rights under this PLLA to, and may not under any circumstances use the Licensed Materials or any parts thereof such that they become subject to any Open Source Terms. These actions include but are not limited to combining the Licensed Materials by means of incorporation or linking or otherwise. For the purpose of this PLLA, “Open Source Terms” shall mean any open source license which requires as part of distribution of software that the source code of such software is distributed therewith, or open source license that complies with the Open Source Definition specified at www.opensource.org and any other comparable open source license such as for example GNU General Public License (GPL), Eclipse Public License (EPL), Apache Software License, BSD license and MIT license. “Open Source Software” shall mean any software that is licensed or distributed under Open Source Terms as specified in the Licensed Materials. You agree not to use the Licensed Materials in violation of any applicable law, statute, ordinance or other regulation or any obligation by which You are bound. You agree to comply with all applicable laws and regulations affecting the use of the Licensed Materials. Specifically but without limiting the generality of the foregoing, You acknowledge that the Licensed Materials are subject to export controls restrictions and You agree to comply with any applicable export control law or regulation including but not limited to the European export regulations and US similar regulations, and to obtain any necessary export license or other documentation prior to exportation or re-exportation of the Licensed Materials. Some Licensed Materials may (i) require licenses from third parties claiming intellectual property rights covering use or implementation of the Licensed Materials or (ii) be based on industry recognized standards or software programs published by industry recognized standards bodies and certain third parties may claim to own intellectual property rights that cover implementation or use of those standards. You agree that You are responsible for obtaining any such license which may be needed, and no such license is provided by ST or its Affiliates. You shall be responsible for the due and proper compliance with the terms and conditions of this PLLA by your customers and shall be liable to ST for any and all damages incurred by ST, its Affiliates and its suppliers and licensors in connection with any such customers’ non-compliance therewith. IN NO EVENT SHALL ST AND ITS AFFILIATES BE LIABLE TO THE LICENSEE AND ITS CUSTOMERS FOR ANY INDIRECT, INCIDENTAL, PUNITIVE, SPECIAL OR CONSEQUENTIAL DAMAGES, LOST PROFITS OR LOST SAVINGS, LOSS OF BARGAIN OR OPPORTUNITY, PROFESSIONAL FEES OR EXPENSES, BUSINESS INTERRUPTION, LOST REVENUES OR SALES, DAMAGE TO PRODUCT OR EQUIPMENT OR TO FACILITIES, COSTS OF SUBSTITUTE PRODUCT, FACILITIES OR SERVICES, REWORK CHARGES, COSTS ASSOCIATED WITH DOWN TIME, LOSS OF GOODWILL, LOSS OF DATA OR FOR ANY DAMAGES COSTS OR EXPENSES ASSOCIATED WITH WARRANTY OR INTELLECTUAL PROPERTY INFRINGEMENT CLAIMS, WHETHER FORESEEABLE OR UNFORESEEABLE AND WHETHER OR NOT SUCH DAMAGES ARE BASED ON WARRANTY, CONTRACT OR ANY OTHER LEGAL THEORY – EVEN IF LICENSEE HAS BEEN ADVISED, OR IS AWARE, OF THE POSSIBILITY OF SUCH DAMAGES ARISING FROM OR IN CONNECTION WITH THIS PLLA. ST AND ITS AFFILIATES AGGREGATE AND CUMULATIVE LIABILITY UNDER THIS PLLA SHALL NOT EXCEED 100 USD (ONE HUNDRED USD). THE LIMITATIONS SET FORTH IN THIS ARTICLE 8 SHALL ONLY APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW. This PLLA shall be valid from acceptance by You of this PLLA for an unlimited period of time until terminated by either ST or Licensee upon one (1) month prior written notice to the other. Notwithstanding the foregoing, Licensee may terminate this PLLA at any time by destroying all Licensed Materials, Documentation and other Confidential Information or by returning those to ST. ST may terminate this PLLA at any time if (i) You fail to comply with the terms and conditions of this PLLA, or (ii) You file litigation against ST or its Affiliates, (iii) ST or its Affiliates receive notice of any claim, suit or proceeding that alleges that the Licensed Materials or Your use or distribution of the Licensed Materials infringes any third-party intellectual property rights or (iv) to the extent permitted by laws, a voluntary or involuntary petition in bankruptcy or winding up is filed against Licensee, any proceedings in insolvency or bankruptcy are instituted against Licensee, a trustee or receiver is appointed over Licensee, or any assignment is made for the benefit of creditors of Licensee. Upon termination You shall delete, destroy, or return to ST all Licensed Materials in your possession and You shall stop using the Licensed Materials for any purpose whatsoever. The rights and obligations under Articles from 2 to 11 will survive the termination of this PLLA. However the right to use the Licensed Materials incorporated in a Licensee Product as per Article 1 will survive with respect to Licensee Products sold, licensed or distributed before the termination of this PLLA. If a court or agency of competent jurisdiction holds any term of this PLLA invalid, illegal, or unenforceable for any reason, the remainder of this PLLA shall be valid and enforceable and You and ST shall discuss in good faith a substitute, valid, enforceable provision which most nearly effects the parties intent in entering into this PLLA. The failure by ST to enforce any provisions of this PLLA or to exercise any right in respect thereto shall not be construed as constituting a waiver of its rights thereof. No agency, joint venture, partnership or other business organisation shall be created or be construed as being created by reason of this PLLA. You will not have the right or authority to, and shall not, assume or create any obligation of any nature whatsoever on behalf of ST and its Affiliates or bind ST and its Affiliates in any respect whatsoever. You and ST are independent parties and nothing in this PLLA shall be construed as making You an employee, agent or legal representative of ST. This PLLA contains the entire and sole agreement between You and ST on the subject matter of this PLLA, and supersedes all representations, undertakings and agreements previously made between You and ST and/or its Affiliates and shall prevail over the terms and conditions set forth in any document from You with respect to the subject matter of this PLLA. Any amendment to this PLLA shall be agreed in writing and duly signed by You and ST or signed solely by You on the format proposed by ST and shall make reference to this PLLA. This PLLA is governed by the laws of Switzerland, without regard to its conflict of law rules. All disputes or questions arising out of or in connection with this PLLA shall be finally settled by the competent courts of Geneva, Switzerland. Notwithstanding the aforesaid, nothing in this PLLA shall prevent ST from seeking any interim or final injunctive or equitable relief by a court of competent jurisdiction. |
STSW-IDP4PREDMNT | Predictive maintenance evaluation kit firmware | Active | x Get Software Your registration has been successfully submitted! Something went wrong with the server request. Please try again in a few moments. If you have an account on my.st.com, login and download the software without any further validation steps. If you don't want to login now, you can download the software by simply providing your name and e-mail address in the form below and validating it. This allows us to stay in contact and inform you about updates of this software. For subsequent downloads this step will not be required for most of our software. To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail. x E-mail not yet validated The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process. x About Requesting Software
x License AgreementACCEPTUnless otherwise expressly stipulated under Article 1, You shall not, and shall not permit any third party to: (i) copy, reproduce or duplicate the Licensed Materials; (ii) translate, modify, adapt, decompile, disassemble or reverse engineer and make derivative works of all or any portion of the Licensed Materials; (iii) rent, disclose, publish, sell, assign, lease, lend, sublicense, market, transfer, distribute or otherwise provide third parties access to (any portion of) the Licensed Materials for any purpose; (iv) attempt to derive the source code, algorithmic nature or structure of any object code portions of the Licensed Materials; (v) use the Licensed Materials to create any product that competes with the Licensed Materials or ST Products; (vi) remove or circumvent any protection or other restrictive technology mechanism of the Licensed Materials or ST Products; (vii) disclose the results of the Licensed Materials’ performance benchmarks to any third party; or (viii) otherwise use (any portion of) the Licensed Materials in any manner not expressly authorized by this PLLA. Other than the limited expressed license granted to You under Article 1 herein, no other rights or licenses are granted, or implied by estoppel or otherwise, under any intellectual property rights of ST and/or its Affiliates or any intellectual property of a third-party residing in the Licensed Materials or any other confidential information furnished by ST and its Affiliates, including (i) for the combination of such Licensed Materials or other confidential information with one or more other items (including items acquired from ST and/or its Affiliates) even if such items have no substantial use other than as part of such combination (ii) with respect to any trademark, trade or brand name, a corporate name of ST and/or its Affiliates, or any other name or mark, or contraction abbreviation or simulation thereof, (iii) under any intellectual property rights covering any standard set by a standard setting body and any de facto standards. ST and its Affiliates have no obligation to provide You with maintenance, support or updates for the Licensed Materials. Nothing in this PLLA will be construed as: (i) a warranty or representation by ST and its Affiliates to maintain production of any ST software or ST Product with which the Licensed Materials may be used in any manner; and (ii) a commitment from ST and its Affiliates to bring or prosecute actions against third-parties for infringement. You shall limit access and use of the Licensed Materials to You and those individuals who may be employed by You who have a need to access the Licensed Materials for the purpose of this PLLA and provided that You shall ensure that such individuals shall comply with the provisions of this PLLA, and except as expressly permitted under Article 1 or as otherwise expressly agreed in writing by ST, You shall not allow any third-party to use the Licensed Materials, You shall be liable towards ST for any damages due to a failure by such third-party(ies) to comply with the provisions of this PLLA. The Licensed Materials are and will remain the exclusive property of ST and/or its Affiliates or its licensors, whether or not specifically recognized or perfected under the laws of the country where the Licensed Materials are used. You will not take any action that jeopardizes ST and its Affiliates or its licensors' proprietary rights or acquire any rights in the Licensed Materials, except the limited rights specified in Article 1. All rights, titles, and interests in and to the Licensed Materials are owned or licensed by ST, its Affiliates and suppliers. You shall ensure that all notices, including but not limited to all copyright and trademark notices of ST or its Affiliates or licensors are reproduced in any copy of the whole or any part of the Licensed Materials. You shall not remove, modify or alter any ST or its Affiliates’ or licensors’ copyright or trademark notice from any part of the Licensed Materials. Confidential information shall include all information provided with the Licensed Materials which (a) is designated as “confidential”, “proprietary” or with a similar legend, (b) is by its own nature of a type which would reasonably be considered confidential and/or (c) is source code (“Confidential Information”). You may only use the Confidential Information for the purpose of this PLLA and shall protect the confidentiality of the Confidential Information provided by ST and its Affiliates under this PLLA by using the same degree of care, but not less than a reasonable degree of care, to prevent its unauthorized use, dissemination, or publication as You use to protect your own confidential information of like nature. You shall be liable towards ST for any damages incurred due to a failure by any employee, third party contractor or customer having access to the Licensed Materials and/or the Confidential Information to comply with the provisions in this PLLA. You shall immediately notify ST of any unauthorised use or disclosure of, or of any unauthorised access to, or of any theft or loss of the Licensed Materials or Confidential Information or part thereof, which comes to your notice. The confidentiality obligations shall not apply to Confidential Information, which can be shown by documentary evidence: (i) entered the public domain through no fault of the Licensee; or, (ii) was known to the Licensee prior to receipt from ST and its Affiliates; or, (iii) was disclosed to the Licensee by a third party having the right to disclose; or, (iv) was independently developed by the Licensee without use of the Licensed Materials or the Confidential Information, the onus of proof of independence being on the Licensee. These confidentiality obligations shall survive any termination or expiration of the PLLA for whatever cause. YOU ACKNOWLEDGE THAT THE LICENSED MATERIALS AND ANY AND ALL PARTS THEREOF ARE PROVIDED “AS IS”. ST AND ITS AFFILIATE MAKE NO REPRESENTATIONS OR WARRANTIES WITH RESPECT TO THE LICENSED MATERIALS AND OR PARTS THEREOF WHETHER EXPRESS, IMPLIED OR STATUTORY, INCLUDING BUT NOT LIMITED TO, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE. SPECIFICALLY, WITHOUT LIMITING THE GENERALITY OF THE FOREGOING, ST AND ITS AFFILIATES MAKE NO REPRESENTATION OR WARRANTY THAT (I) THE USE AND DISTRIBUTION OF THE LICENSED MATERIALS AND OR PARTS THEREOF WILL BE UNINTERRUPTED OR ERROR FREE, AND OR (II) ANY USE AND DISTRIBUTION OF THE LICENSED MATERIALS AND OR PARTS THEREOF, WHETHER INTEGRATED INTO OTHER EQUIPMENT OR NOT, ARE FREE FROM INFRINGEMENT OF ANY THIRD PARTY INTELLECTUAL PROPERTY RIGHTS. IT SHALL BE YOUR SOLE RESPONSIBILITY TO MAKE SUCH DETERMINATION AS NECESSARY WITH RESPECT TO THE ACQUISITION OF LICENSES UNDER PATENTS AND OTHER INTELLECTUAL PROPERTY RIGHTS OF THIRD PARTIES. CONSEQUENTLY, ST AND ITS AFFILIATES DISCLAIM ANY LIABILITY IN CASE ANY SUCH USE AND DISTRIBUTION INFRINGE ANY THIRD PARTY’S INTELLECTUAL PROPERTY RIGHTS. FURTHERMORE ST AND ITS AFFILIATES HEREBY DISCLAIM ANY WARRANTY AND LIABILITY WHATSOEVER FOR ANY DEVELOPMENT CREATED BY OR FOR YOU OR YOUR CUSTOMERS. YOU ACKNOWLEDGE THAT YOU HAVE RELIED ON NO WARRANTIES AND THAT NO WARRANTIES ARE MADE BY ST AND ITS AFFILIATES OR GRANTED BY LAW WHENEVER IT IS PERMITTED BY LAW. Some portion of the Licensed Materials might contain Open Source Software subject to Open Source Terms (as defined below) applicable for each such portion, as further specified in the Licensed Materials. Such Open Source Software is supplied to You under the applicable Open Source Terms and is not subject to the terms of this PLLA to the extent the terms of this PLLA are in conflict with such applicable Open Source Terms. Except for Open Source Software, You have no rights under this PLLA to, and may not under any circumstances use the Licensed Materials or any parts thereof such that they become subject to any Open Source Terms. These actions include but are not limited to combining the Licensed Materials by means of incorporation or linking or otherwise. For the purpose of this PLLA, “Open Source Terms” shall mean any open source license which requires as part of distribution of software that the source code of such software is distributed therewith, or open source license that complies with the Open Source Definition specified at www.opensource.org and any other comparable open source license such as for example GNU General Public License (GPL), Eclipse Public License (EPL), Apache Software License, BSD license and MIT license. “Open Source Software” shall mean any software that is licensed or distributed under Open Source Terms as specified in the Licensed Materials. You agree not to use the Licensed Materials in violation of any applicable law, statute, ordinance or other regulation or any obligation by which You are bound. You agree to comply with all applicable laws and regulations affecting the use of the Licensed Materials. Specifically but without limiting the generality of the foregoing, You acknowledge that the Licensed Materials are subject to export controls restrictions and You agree to comply with any applicable export control law or regulation including but not limited to the European export regulations and US similar regulations, and to obtain any necessary export license or other documentation prior to exportation or re-exportation of the Licensed Materials. Some Licensed Materials may (i) require licenses from third parties claiming intellectual property rights covering use or implementation of the Licensed Materials or (ii) be based on industry recognized standards or software programs published by industry recognized standards bodies and certain third parties may claim to own intellectual property rights that cover implementation or use of those standards. You agree that You are responsible for obtaining any such license which may be needed, and no such license is provided by ST or its Affiliates. You shall be responsible for the due and proper compliance with the terms and conditions of this PLLA by your customers and shall be liable to ST for any and all damages incurred by ST, its Affiliates and its suppliers and licensors in connection with any such customers’ non-compliance therewith. IN NO EVENT SHALL ST AND ITS AFFILIATES BE LIABLE TO THE LICENSEE AND ITS CUSTOMERS FOR ANY INDIRECT, INCIDENTAL, PUNITIVE, SPECIAL OR CONSEQUENTIAL DAMAGES, LOST PROFITS OR LOST SAVINGS, LOSS OF BARGAIN OR OPPORTUNITY, PROFESSIONAL FEES OR EXPENSES, BUSINESS INTERRUPTION, LOST REVENUES OR SALES, DAMAGE TO PRODUCT OR EQUIPMENT OR TO FACILITIES, COSTS OF SUBSTITUTE PRODUCT, FACILITIES OR SERVICES, REWORK CHARGES, COSTS ASSOCIATED WITH DOWN TIME, LOSS OF GOODWILL, LOSS OF DATA OR FOR ANY DAMAGES COSTS OR EXPENSES ASSOCIATED WITH WARRANTY OR INTELLECTUAL PROPERTY INFRINGEMENT CLAIMS, WHETHER FORESEEABLE OR UNFORESEEABLE AND WHETHER OR NOT SUCH DAMAGES ARE BASED ON WARRANTY, CONTRACT OR ANY OTHER LEGAL THEORY – EVEN IF LICENSEE HAS BEEN ADVISED, OR IS AWARE, OF THE POSSIBILITY OF SUCH DAMAGES ARISING FROM OR IN CONNECTION WITH THIS PLLA. ST AND ITS AFFILIATES AGGREGATE AND CUMULATIVE LIABILITY UNDER THIS PLLA SHALL NOT EXCEED 100 USD (ONE HUNDRED USD). THE LIMITATIONS SET FORTH IN THIS ARTICLE 8 SHALL ONLY APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW. This PLLA shall be valid from acceptance by You of this PLLA for an unlimited period of time until terminated by either ST or Licensee upon one (1) month prior written notice to the other. Notwithstanding the foregoing, Licensee may terminate this PLLA at any time by destroying all Licensed Materials, Documentation and other Confidential Information or by returning those to ST. ST may terminate this PLLA at any time if (i) You fail to comply with the terms and conditions of this PLLA, or (ii) You file litigation against ST or its Affiliates, (iii) ST or its Affiliates receive notice of any claim, suit or proceeding that alleges that the Licensed Materials or Your use or distribution of the Licensed Materials infringes any third-party intellectual property rights or (iv) to the extent permitted by laws, a voluntary or involuntary petition in bankruptcy or winding up is filed against Licensee, any proceedings in insolvency or bankruptcy are instituted against Licensee, a trustee or receiver is appointed over Licensee, or any assignment is made for the benefit of creditors of Licensee. Upon termination You shall delete, destroy, or return to ST all Licensed Materials in your possession and You shall stop using the Licensed Materials for any purpose whatsoever. The rights and obligations under Articles from 2 to 11 will survive the termination of this PLLA. However the right to use the Licensed Materials incorporated in a Licensee Product as per Article 1 will survive with respect to Licensee Products sold, licensed or distributed before the termination of this PLLA. If a court or agency of competent jurisdiction holds any term of this PLLA invalid, illegal, or unenforceable for any reason, the remainder of this PLLA shall be valid and enforceable and You and ST shall discuss in good faith a substitute, valid, enforceable provision which most nearly effects the parties intent in entering into this PLLA. The failure by ST to enforce any provisions of this PLLA or to exercise any right in respect thereto shall not be construed as constituting a waiver of its rights thereof. No agency, joint venture, partnership or other business organisation shall be created or be construed as being created by reason of this PLLA. You will not have the right or authority to, and shall not, assume or create any obligation of any nature whatsoever on behalf of ST and its Affiliates or bind ST and its Affiliates in any respect whatsoever. You and ST are independent parties and nothing in this PLLA shall be construed as making You an employee, agent or legal representative of ST. This PLLA contains the entire and sole agreement between You and ST on the subject matter of this PLLA, and supersedes all representations, undertakings and agreements previously made between You and ST and/or its Affiliates and shall prevail over the terms and conditions set forth in any document from You with respect to the subject matter of this PLLA. Any amendment to this PLLA shall be agreed in writing and duly signed by You and ST or signed solely by You on the format proposed by ST and shall make reference to this PLLA. This PLLA is governed by the laws of Switzerland, without regard to its conflict of law rules. All disputes or questions arising out of or in connection with this PLLA shall be finally settled by the competent courts of Geneva, Switzerland. Notwithstanding the aforesaid, nothing in this PLLA shall prevent ST from seeking any interim or final injunctive or equitable relief by a court of competent jurisdiction. |
STM32 MPU OpenSTLinux Expansion Pack for Predictive Maintenance application | STM32 MPU OpenSTLinux Expansion Pack for Predictive Maintenance applications | Active | Go to site |
All Evaluation Features
-
- STEVAL-BFA001V2B
- Main supply voltage: 18 V - 32 V
- IO-Link device stack v1.1 protocol and IO-Link Device Descriptor (IODD) for all measurements included (provided by TEConcept GmbH)
- IMicrophone algorithms for:
- PDM to PCM
- Sound pressure level (SPL)
- Audio FFT
- Complete set of firmware demo examples based on 3D accelerometer library with advanced frequency and time domain signal processing for predictive maintenance, including:
- Programmable FFT size (256, 512, 1024, 2048), overlapping and averaging
- Programmable windowing (Flat Top, Hanning, Hamming, Rectangular)
- Speed RMS moving average, acceleration max. peak
- Programmable threshold for warning and alarm conditions in spectral band
- M12 industrial connector
- SWD connector for debugging and programming capability
- Reset button
- Expansion connector with GPIO, ADC, I2C bus
- Designed to meet IEC industrial standard requirements
- STEVAL-IPD004V2
- Master IO-Link stack embedded with read out protection
- Limitation of time of use (10000 minutes)
- Fully compatible with all IO-Link devices
- Main supply voltage 32 V maximum
- 4 L6360 IO-Link master transceiver ICs
- RS-485 serial interface
- CAN serial interface
- USB interface
- DC-DC converter
- On-board reverse polarity protection
- Designed to meet IEC requirement for industrial standards
- RoHS and WEEE compliant
- STM32MP157DK-2
- 4-Gbit DDR3L, 16 bits, 533 MHz
- 1-Gbps Ethernet (RGMII) compliant with IEEE-802.3ab
- USB OTG HS
- Audio codec
- 4 user LEDs
- 2 user and reset push-buttons, 1 wake-up button
- V / 3 A USB Type-CTM power supply input (not provided)
- Board connectors: Ethernet RJ454 × USB Host Type-AUSB Type-CTM DRPMIPI DSISMHDMI®Stereo headset jack including analog microphone input microSDTM cardGPIO expansion connector (Raspberry Pi® shields capability)ARDUINO® Uno V3 expansion connectors
- On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: Virtual COM port and debug port
- 4" TFT 480×800 pixels with LED backlight, MIPI DSISM interface, and capacitive touch panel
- Wi-Fi® 802.11b/g/n
- Bluetooth® Low Energy 4.1
- STEVAL-BFA001V2B
MEMS and Sensors
Part number | Description |
---|---|
HTS221 | Capacitive digital sensor for relative humidity and temperature |
ISM330DLC | iNEMO inertial measurement unit (IMU): 3D accelerometer and 3D gyroscope with digital output for industrial applications |
LPS22HB | MEMS nano pressure sensor: 260-1260 hPa absolute digital output barometer |
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Feb 2020 | 07 Feb 2020 |
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
24 Mar 2021 | 24 Mar 2021 |
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Oct 2020 | 08 Oct 2020 |
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
12 Jun 2020 | 12 Jun 2020 |
All tools & software
-
-
Part number Status Description Type Supplier AWS IoT Core
ActiveAWS IoT Core is a managed cloud service that lets connected devices easily and securely interact with cloud applications and other devices
Cloud AWS AWS IoT CoreDescription:
AWS IoT Core is a managed cloud service that lets connected devices easily and securely interact with cloud applications and other devices
-
-
-
Part number Status Description Type Supplier DSH-PREDMNT
ActiveCloud based web application for condition monitoring and predictive maintenance
Evaluation Tool Software ST DSH-PREDMNTDescription:
Cloud based web application for condition monitoring and predictive maintenanceSTSW-BFA001V2
ActiveSoftware package for STEVAL- BFA001V2B multi-sensor development kit for condition monitoring and predictive maintenance
Evaluation Tool Software ST STSW-BFA001V2Description:
Software package for STEVAL- BFA001V2B multi-sensor development kit for condition monitoring and predictive maintenance
-
-
-
Part number Status Description Type Supplier X-LINUX-PREDMNT
ActiveSTM32 MPU OpenSTLinux Expansion Pack for Predictive Maintenance applications
STM32 MPU OpenSTLinux Expansion Packages ST X-LINUX-PREDMNTDescription:
STM32 MPU OpenSTLinux Expansion Pack for Predictive Maintenance applications
-
-
-
Part number Status Description Type Supplier STM32MP157C-DK2
NRNDDiscovery kit with STM32MP157C MPU
STM32 Discovery Kits ST
-
-
-
Part number Status Description Type Supplier STEVAL-BFA001V1B
NRNDPredictive maintenance kit with sensors and IO-Link capability
Communication and Connectivity Solution Eval Boards ST STEVAL-IDP004V2
ActiveIO-Link master multi-port evaluation board based on L6360
Communication and Connectivity Solution Eval Boards ST
-