Product overview
Description
The 1N5811 is an ultrafast rectifier housed in the ceramic LCC-2B package. This surface mount package is hermetically sealed, and its footprint is fully compatible with industry standards, as such the D5B.
The 1N5811 rectifier is characterized in total ionizing dose at high dose rate to be used in Rad-Hard applications.
Its full planar technology allows superior performances and high reliability up to 175°C junction temperature.
This diode is ESCC qualified, which makes it eligible for use in space programs. It is typically used in switching mode power supplies, high frequency DC-to-DC converters or low voltage step-down chopper drive to perform secondary rectification, free wheeling diode or reverse polarity protection.
-
All features
- Low forward voltage: VF = 0.95 V at 6 A and +125 °C
- Very small conduction losses
- Ultrafast switchings, trr = 35 ns at -50 A/µs and Tj = 25 °C
- High thermal conductivity materials
- Surface mount hermetic package
- Radiation performance
- 3 Mrad (Si) high dose rate
- ESCC qualified: detail specification 5101/013
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 02 Jul 2020 | 02 Jul 2020 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| 1N5811U01B | Active Product is in volume production. | LCC2B FP | Defense | N/A | - | - | |
| 1N5811U02B | Active Product is in volume production. | LCC2B FP | Defense | N/A | - | - | |
| 1N5811UB1 | Active Product is in volume production. | LCC2B EM | Defense | N/A | - | - | |
1N5811U01B
Package:
LCC2B FPMaterial Declaration**:
1N5811U02B
Package:
LCC2B FPMaterial Declaration**:
1N5811UB1
Package:
LCC2B EMMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1N5811U01B | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| 1N5811UB1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| 1N5811U02B | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
1N5811U01B Active
1N5811UB1 Active
1N5811U02B Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors