1N5819U
Active
Design Win
Aerospace 45 V 1 A Schottky diode in LCC-2B package

Download datasheet

Product overview

Description

The 1N5819U Schottky diode is ESCC qualified. It is housed in a surface mount hermetically sealed ceramic LCC-2B package whose footprint is fully compatible with industry standard as D5B.

Its full planar technology allows superior performances and high reliability up to 150 °C junction temperature.

This diode is ESCC qualified, which makes it eligible for use in space programs. It is typically used in switching mode power supplies, high frequency DC-to-DC converters or low voltage step-down chopper drive to perform secondary rectification, redundancy OR-Ing, free wheeling diode or reverse polarity protection.

  • All features

    • Low forward voltage drop: VF = 0.49 V at 1 A and +25 °C
    • Very small conduction losses
    • Ultrafast switchings with negligible losses
    • High thermal conductivity materials
    • Surface mount hermetic package
    • Radiation performance
      • 150 krad (Si) low dose rate
      • 3 Mrad (Si) high dose rate
    • ESCC qualified: detail specification 5106/021

EDA Symbols, Footprints and 3D Models

STMicroelectronics - 1N5819U

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
1N5819U01B
Active
LCC2B FP Industrial N/A - -
1N5819U02B
Active
LCC2B FP Industrial N/A - -
1N5819UB1
Active
LCC2B EM Industrial N/A - -

1N5819U01B

Package:

LCC2B FP

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LCC2B FP

Grade

Industrial

RoHS Compliance Grade

N/A

1N5819U02B

Package:

LCC2B FP

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LCC2B FP

Grade

Industrial

RoHS Compliance Grade

N/A

1N5819UB1

Package:

LCC2B EM

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LCC2B EM

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Package: Product Marking
SMD PIN/Detailed Spec
Quality Level
Lead Finish
1N5819U01B

Distributor availability of 1N5819U01B

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

1N5819UB1

Distributor availability of 1N5819UB1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

1N5819U02B

Distributor availability of 1N5819U02B

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

1N5819U01B Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

1N5819U01B

Package: Product Marking:

510602102

SMD PIN/Detailed Spec:

5106/021/02

Quality Level:

ESCC flight

Lead Finish:

Gold

Distributor Name

Distributor reported inventory date:

1N5819UB1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

1N5819UB1

Package: Product Marking:

19UB1

SMD PIN/Detailed Spec:

-

Quality Level:

Engineering Model

Lead Finish:

Gold

Distributor Name

Distributor reported inventory date:

1N5819U02B Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

1N5819U02B

Package: Product Marking:

510602102

SMD PIN/Detailed Spec:

5106/021/03

Quality Level:

ESCC flight

Lead Finish:

Solder Dip

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors