Product overview
Description
The 2N2907AHR is a bipolar transistor able to operate under severe environment conditions and radiation exposure providing high immunity to total ionizing dose (TID).
Qualified as per ESCC 5202/001 specification and available in LCC-3 and UB hermetic packages, it is specifically recommended for space and harsh environment applications and suitable for low current and high precision circuits such preamplifiers, oscillators, current mirror configuration.
In case of discrepancies between this datasheet and the relevant agency specification, the latter takes precedence.
-
All features
- Hermetic packages
- ESCC qualified
- 100 krad
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2.0 | 09 Jul 2024 | 09 Jul 2024 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| 2N2907ARUBG | Active Product is in volume production. | UB | Industrial | N/A | - | - | |
| 2N2907ARUBT | Active Product is in volume production. | UB | Industrial | N/A | - | - | |
| 2N2907AUB1 | Active Product is in volume production. | UB | Industrial | N/A | - | - | |
| 2N2907AUBG | Active Product is in volume production. | UB | Industrial | N/A | - | - | |
| 2N2907AUBT | Active Product is in volume production. | UB | Industrial | N/A | - | - | |
| SOC2907A1 | Active Product is in volume production. | LCC-3 | Industrial | N/A | - | - | |
| SOC2907AHRG | Active Product is in volume production. | LCC-3 | Industrial | N/A | - | - | |
| SOC2907AHRT | Active Product is in volume production. | LCC-3 | Industrial | N/A | - | - | |
| SOC2907ARHRG | Active Product is in volume production. | LCC-3 | Industrial | N/A | - | - | |
| SOC2907ARHRT | Active Product is in volume production. | LCC-3 | Industrial | N/A | - | - | |
2N2907ARUBG
Package:
UBMaterial Declaration**:
2N2907AUB1
Package:
UBMaterial Declaration**:
2N2907AUBG
Package:
UBMaterial Declaration**:
2N2907AUBT
Package:
UBMaterial Declaration**:
SOC2907A1
Package:
LCC-3Material Declaration**:
SOC2907ARHRG
Package:
LCC-3Material Declaration**:
SOC2907ARHRT
Package:
LCC-3Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SOC2907A1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||
| 2N2907AUBT | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||
| SOC2907ARHRG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||
| 2N2907ARUBG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||
| 2N2907AUB1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||
| 2N2907AUBG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||
| SOC2907AHRG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||
| 2N2907ARUBT | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||
| SOC2907ARHRT | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||
| SOC2907AHRT | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
SOC2907A1 Active
2N2907AUBT Active
SOC2907ARHRG Active
2N2907ARUBG Active
2N2907AUB1 Active
2N2907AUBG Active
SOC2907AHRG Active
2N2907ARUBT Active
SOC2907ARHRT Active
SOC2907AHRT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors