Product overview
Description
The 2N5153HR is a bipolar transistor able to operate under severe environment conditions and radiation exposure. It provides high reliability performance and immunity to the total ionizing dose (TID).
Qualified as per ESCC 5204/002 specification and available in SMD.5 and TO-257 hermetic packages, it is specifically recommended for space and harsh environment applications and suitable for power suppliers, battery switch and linear bias supply circuits.
In case of discrepancies between this datasheet and the relevant agency specification, the latter takes precedence.
-
All features
- Hermetic package
- ESCC qualified
- Up to 100 krad(Si) low dose rate
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 31 Aug 2020 | 31 Aug 2020 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| 2N5153ESY1 | Active Product is in volume production. | TO-257 | Industrial | N/A | - | - | |
| 2N5153ESYHRG | Active Product is in volume production. | TO-257 | Industrial | N/A | - | - | |
| 2N5153ESYHRT | Active Product is in volume production. | TO-257 | Industrial | N/A | - | - | |
| 2N5153RESYHRG | Active Product is in volume production. | TO-257 | Industrial | N/A | - | - | |
| 2N5153RESYHRT | Active Product is in volume production. | TO-257 | Industrial | N/A | - | - | |
| 2N5153RSHRG | Active Product is in volume production. | SMD.5 | Industrial | N/A | - | - | |
| 2N5153RSRHRG | Active Product is in volume production. | SMD.5 | Industrial | N/A | - | - | |
| 2N5153S1 | Active Product is in volume production. | SMD.5 | Industrial | N/A | - | - | |
| 2N5153SHRG | Active Product is in volume production. | SMD.5 | Industrial | N/A | - | - | |
| 2N5153SR1 | Active Product is in volume production. | SMD.5 | Industrial | N/A | - | - | |
| 2N5153SRHRG | Active Product is in volume production. | SMD.5 | Industrial | N/A | - | - | |
| 2N5153SRHRT | Preview Product is in design stage. EN | SMD.5 | Industrial | N/A | - | - | |
2N5153ESY1
Package:
TO-257Material Declaration**:
2N5153ESYHRG
Package:
TO-257Material Declaration**:
2N5153ESYHRT
Package:
TO-257Material Declaration**:
2N5153RESYHRT
Package:
TO-257Material Declaration**:
2N5153RSHRG
Package:
SMD.5Material Declaration**:
2N5153S1
Package:
SMD.5Material Declaration**:
2N5153SHRG
Package:
SMD.5Material Declaration**:
2N5153SR1
Package:
SMD.5Material Declaration**:
2N5153SRHRG
Package:
SMD.5Material Declaration**:
2N5153SRHRT
Package:
SMD.5Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2N5153RESYHRT | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||
| 2N5153S1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||
| 2N5153SRHRT | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||
| 2N5153RESYHRG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||
| 2N5153RSRHRG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||
| 2N5153ESYHRT | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||
| 2N5153SHRG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||
| 2N5153ESY1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||
| 2N5153SRHRG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||
| 2N5153ESYHRG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||
| 2N5153RSHRG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||
| 2N5153SR1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
2N5153RESYHRT Active
2N5153S1 Active
2N5153SRHRT Preview
2N5153RESYHRG Active
2N5153RSRHRG Active
2N5153ESYHRT Active
2N5153SHRG Active
2N5153ESY1 Active
2N5153SRHRG Active
2N5153ESYHRG Active
2N5153RSHRG Active
2N5153SR1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors