Product overview
Description
The 2ST15300 is a power bipolar transistor able to operate under severe environment conditions and radiation exposure. It offers high reliability performance and immunity to the total ionizing dose (TID) up to 100 krad.
Qualified as per 5201/020 ESCC specification and available in SMD.5 hermetic package, it is specifically recommended for space and harsh environment applications and suitable for satellite electrical propulsion, inductive load switches and linear amplifiers.
In case of discrepancies between this datasheet and the relevant agency specification, the latter takes precedence.
-
All features
- 100 krad
- Linear gain characteristics
- Inductive load ruggedness
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| LIB | 1.0 | 24 Jan 2024 | 24 Jan 2024 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| 2ST15300RSRHRG | Active Product is in volume production. | SMD.5 | Industrial | N/A | - | - | |
| 2ST15300SR1 | Active Product is in volume production. | SMD.5 | Industrial | N/A | - | - | |
2ST15300RSRHRG
Package:
SMD.5Material Declaration**:
2ST15300SR1
Package:
SMD.5Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2ST15300RSRHRG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||
| 2ST15300SR1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
2ST15300RSRHRG Active
2ST15300SR1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors