Product overview
Description
The 54VCXH162244 is a low voltage CMOS 16-bit bus buffer (non inverted) fabricated with submicron silicon gate and five-layer metal wiring CMOS technology.
It is able to operate at 1.4 V with performances guaranteed from 1.65 V to 3.6 V.
Any nG output control governs four BUS buffers. Output enable input (nG) tied together gives full 16-bit operation. When nG is low, the outputs are on. When nG is high, the output are in high impedance state. This device is designed to be used with 3-state memory address drivers, etc. Bus hold on data inputs is provided in order to eliminate the need for external pull-up or pull-down resistor. The device circuits is including 26 Ω series resistance in the outputs. These resistors permit to reduce line noise in high speed applications.
-
All features
- 1.4 V to 3.6 V operating voltage
- 5 ns propagation delay
- 100 mV typical input hysteresis
- Power down protection on inputs and outputs
- Symmetrical output impedance
- 26 Ω series resistance in outputs
- Bus hold on data inputs
- Cold spare function
- 300 krad(Si) total ionizing dose (TID)
- No SEL at 110 MeV.cm²/mg
- QML-V qualified
- SMD pin: 5962F05210
- Mass : 1.50 g
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
IBIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 26 Feb 2024 | 26 Feb 2024 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| RHFXH162244K03V | Active Product is in volume production. | Flat-48 | Industrial | N/A | - | - | |
| RHFXH162244K05V | Active Product is in volume production. | Flat-48 | Industrial | N/A | - | - | |
| RHFXH162244K09V | Active Product is in volume production. | Flat-48 | Industrial | N/A | - | - | |
| RHFXH162244K1 | Active Product is in volume production. | Flat-48 | Industrial | N/A | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RHFXH162244K03V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| RHFXH162244K1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| RHFXH162244K05V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| RHFXH162244K09V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
RHFXH162244K03V Active
RHFXH162244K1 Active
RHFXH162244K05V Active
RHFXH162244K09V Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors