Product overview
Description
The 54VCXH162373 is a low voltage CMOS 16 bit d-type latch with 3 state outputs non inverting fabricated with sub-micron silicon gate and fivelayer metal wiring CMOS technology.
Designed to be used as an interface between a 3.3 V bus and a 1.8 V bus in mixed 3.3 V/1.8 V supply systems, the 54VCXH162373 is able to operate at a minimum of 1.4 V (the functionality is guaranteed at 1.4 V min. and the performance are guaranteed at 1.65 V min.).
These 16 bit D-type latches are bite controlled by two latch enable inputs (nLE) and two output enable inputs (OE). While the nLE input is held at a high level, the nQ outputs will follow the data input precisely. When the nLE is taken low, the nQ outputs will be in a normal logic state (high or low logic level) and while high level the outputs will be in a high impedance state. Bus hold on data inputs is provided in order to eliminate the need for external pull-up or pull-down resistor.
The device is including 26 Ω series resistance in the outputs. These resistors permit to reduce line noise in high speed applications.
-
All features
- 1.4 V to 3.6 V operating supply
- 4 ns propagation delay
- Power down protection on inputs and outputs
- 26 Ω serie resistors in outputs
- Bus hold provided on both sides
- Cold spare function
- 300 krad(Si) Total ionizing dose (TID)
- No SEL at 110 MeV.cm²/mg
- QML-V qualified
- SMD 5962F05211
- Mass: 1.50 g
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
IBIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 15 Jun 2021 | 15 Jun 2021 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| RHFXH162373K03V | Active Product is in volume production. | Flat-48 | Industrial | N/A | - | - | |
| RHFXH162373K05V | Active Product is in volume production. | Flat-48 | Industrial | N/A | - | - | |
| RHFXH162373K09V | Preview Product is in design stage. EN | Flat-48 | Industrial | N/A | - | - | |
| RHFXH162373K1 | Active Product is in volume production. | Flat-48 | Industrial | N/A | - | - | |
RHFXH162373K03V
Package:
Flat-48Material Declaration**:
RHFXH162373K05V
Package:
Flat-48Material Declaration**:
RHFXH162373K09V
Package:
Flat-48Material Declaration**:
RHFXH162373K1
Package:
Flat-48Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RHFXH162373K03V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| RHFXH162373K1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| RHFXH162373K05V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| RHFXH162373K09V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
RHFXH162373K03V Active
RHFXH162373K1 Active
RHFXH162373K05V Active
RHFXH162373K09V Preview
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors