HCC4001B
Active
Design Win
Rad-hard quad 2-input NOR gate

Download databrief

Product overview

Description

The HCC40xxB and HCC45xxB series are legacy high-voltage CMOS logic gate and functions also known as the CMOS4000B series. The parts have a guaranteed radiation hardness for both single event effects (SEE) and total ionization dose (TID), guaranteed in the -55 °C to +125 °C range, and are packaged in ceramic hermetic packages. They are ESCC qualified, allowing straightforward use in spacecrafts and other harsh environments.

They offer a wide set of highly noise tolerant gates, flip-flops, multiplexers, counters, bus interfaces, and several other functions.

The complete, detailed specification of each type is available from the ESCC (European Space Components Coordination) website.

The following dedicated technical notes provide additional information:

- TN1181: Engineering model quality level

- TN0873: Manufacturing and quality specification of products in die form

- TN0985: "Class S equivalent" flow specification, for use of ESCC products in a MILSTD-883 environment

  • All features

    • ESCC qualified
    • 18 V absolute maximum ratings
    • 3 V to 15 V operating voltage
    • Hermetic packages
    • Rad-hard 100 krad (Si) TID
    • SEL immune up to 119 MeV.cm²/mg
    • SEU immune up to 119 MeV.cm²/mg
    • -55 °C to +125 °C temperature range
    • ESCC specification available on ESCC website for each part

EDA Symbols, Footprints and 3D Models

STMicroelectronics - HCC4001B

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
HCC4001BDG
Active
DIL-14 Industrial N/A - -
HCC4001BK1
Active
Flat-14E Industrial N/A - -
HCC4001BKG
Active
Flat-14E Industrial N/A - -
HCC4001BKT
Active
Flat-14E Industrial N/A - -

HCC4001BDG

Package:

DIL-14

Material Declaration**:

Marketing Status

Active

Package

DIL-14

Grade

Industrial

RoHS Compliance Grade

N/A

HCC4001BK1

Package:

Flat-14E

Material Declaration**:

Marketing Status

Active

Package

Flat-14E

Grade

Industrial

RoHS Compliance Grade

N/A

HCC4001BKG

Package:

Flat-14E

Material Declaration**:

Marketing Status

Active

Package

Flat-14E

Grade

Industrial

RoHS Compliance Grade

N/A

HCC4001BKT

Package:

Flat-14E

Material Declaration**:

Marketing Status

Active

Package

Flat-14E

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Package: Product Marking
SMD PIN/Detailed Spec
Quality Level
Lead Finish
HCC4001BK1

Distributor availability of HCC4001BK1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

HCC4001BDG

Distributor availability of HCC4001BDG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

HCC4001BKT

Distributor availability of HCC4001BKT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

HCC4001BKG

Distributor availability of HCC4001BKG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

HCC4001BK1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

HCC4001BK1

Package: Product Marking:

HCC4001BK1

SMD PIN/Detailed Spec:

-

Quality Level:

Engineering Model

Lead Finish:

Gold

Distributor Name

Distributor reported inventory date:

HCC4001BDG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

HCC4001BDG

Package: Product Marking:

920104103

SMD PIN/Detailed Spec:

920104103

Quality Level:

ESCC Flight

Lead Finish:

Gold

Distributor Name

Distributor reported inventory date:

HCC4001BKT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

HCC4001BKT

Package: Product Marking:

920104102

SMD PIN/Detailed Spec:

920104102

Quality Level:

ESCC Flight

Lead Finish:

Solder Dip

Distributor Name

Distributor reported inventory date:

HCC4001BKG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

HCC4001BKG

Package: Product Marking:

920104101

SMD PIN/Detailed Spec:

920104101

Quality Level:

ESCC Flight

Lead Finish:

Gold

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors