Product overview
Description
The RHF310A device is a very low power, high-speed, single operational amplifier. A bandwidth of 120 MHz is achieved while drawing only 400 µA of quiescent current. This low-power characteristic is particularly suitable for high-speed battery powered devices requiring dynamic performance. The RHF310A is mounted in a Flat-8 hermetic package.
-
All features
- Ultra-low consumption:
- 2 mW operating
- 400 μA quiescent current
- Bandwidth: 120 MHz (gain = 2)
- Slew rate: 115 V/μs
- Specified on 1 kΩ
- Input noise: 7.5 nV/√ Hz
- 5 V power supply
- ELDRS free up to 300 krad
- SEL immune at 110 MeV.cm2/mg
- SET characterized
- SMD pin: 5962F07233
- Mass: 0.45 g
- Ultra-low consumption:
You might also like...
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 21 May 2021 | 21 May 2021 |
ADS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 21 May 2021 | 21 May 2021 |
Eldo models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 21 May 2021 | 21 May 2021 |
SIMetrix models (3)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2023.12 | 11 Apr 2024 | 11 Apr 2024 | |||
| ZIP | 2023.12 | 11 Apr 2024 | 11 Apr 2024 | |||
| ZIP | 2023.12 | 11 Apr 2024 | 11 Apr 2024 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| RHF310ADIE2S | Active Product is in volume production. | Die Space | Industrial | N/A | - | - | |
| RHF310ADIE2V | Active Product is in volume production. | Die Space | Industrial | N/A | - | - | |
| RHF310AK01V | Active Product is in volume production. | Flat-8 | Industrial | N/A | - | - | |
| RHF310AK1 | Active Product is in volume production. | Flat-8 | Industrial | N/A | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RHF310AK1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
| RHF310ADIE2S | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
| RHF310AK01V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
| RHF310ADIE2V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
RHF310AK1 Active
RHF310ADIE2S Active
RHF310AK01V Active
RHF310ADIE2V Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors