Product overview
Description
The RHRPMICL1A is an integrated current limiter designed to work with an external P-channel power MOSFET.
It can be used as a universal solution to protect a power supply (from 8.5 V) from anomalous external current demand (for example, in case the load enters latch-up conditions).
It can protect or replace conventional fuses and can also be used to control redundant loads.
The RHRPMICL1A features 3 user-configurable operating modes (re-triggerable, latched, foldback), with different behaviors in case of overload/short-circuit events.
All key parameters of the application, including the current limit, the trip-off and recovery times and the undervoltage protection are user configurable, making the RHRPMICL1A suitable for a wide range of applications. Because of its floating ground, it can even be used on power buses with voltage above its maximum specification of 52 Volt supply voltage.
The status and control pins allow remote control of the device and consequently the load.
The RHRPMICL1A is designed in ST's proprietary BCD6s-SOI technology to provide total dose and heavy ion radiation hardness. Housed in a hermetic Flat-20 package assembled in ST's QML-V certified facility, it is ideally suited for harsh environments.
-
All features
- Wide-range supply voltage: 8.5 - 52 V DC (can be extended up to 90 V)
- Very low DC current: typ. 1.5 mA
- External current limitation setting
- 3 types of operation
- Re-triggerable
- Latched
- Foldback
- Configurable trip-off and recovery times
- Smart current limitation for repetitive overload
- Embedded current sense
- Configurable undervoltage protection
- Floating ground
- Flat-20 hermetic package
- Radiation hardened
- TID : 100 krad (Si) HDR
- SEL& SEU free up to 78 MeV.cm²/mg
- SET report available upon request
- QML-V qualification planned
- Evaluation boards available
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 5.0 | 28 May 2026 | 28 May 2026 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| RH-PMICL1AK1 | Active Product is in volume production. | Flat-20 | Industrial | N/A | - | - | |
| RH-PMICL1AKX | Active Product is in volume production. | Flat-20 | Industrial | N/A | - | - | |
| RHRPMICL1AK01V | Active Product is in volume production. | Flat-20 | Industrial | N/A | - | - | |
| RHRPMICL1AK02V | Active Product is in volume production. | Flat-20 | Industrial | N/A | - | - | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Hi-Rel Package | Package: Product Marking | SMD PIN/Detailed Spec | EPPL | Quality Level | Lead Finish | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RH-PMICL1AKX | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
| ||||||||||
| RH-PMICL1AK1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
| ||||||||||
| RHRPMICL1AK01V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
| ||||||||||
| RHRPMICL1AK02V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
|
RH-PMICL1AKX Active
RH-PMICL1AK1 Active
RHRPMICL1AK01V Active
RHRPMICL1AK02V Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors