STPS40A45CHR
Active
Design Win
Rad-Hard 2 x 20 A - 45 V Schottky rectifier in TO-254AA package

Download datasheet

Product overview

Description

The STPS40A45CHR is packaged and screened to comply with the ESCC5000 specification for aerospace products. It is a dual monolithic Schottky rectifier assembled in an TO-254AA hermetic package and characterized in total dose at high dose rate and in single event effect to be used in aerospace applications. It is ESCC qualified.

The complete ESCC specification for this device will be available from the European Space Agency web site. ST will guarantee full compliance of qualified parts with the ESCC detailed specification.

  • All features

    • Forward current: 2 x 20 A
    • Repetitive peak reverse voltage: 45 V
    • Low forward voltage drop: 0.61 V max. at 2 x 20 A at 125 °C
    • dV/dt off-state robustness up to 10 kV/µs
    • Monolithic dual die - common cathode
    • Hermetic package
    • TID and SEE characterized
    • Package mass: 9.4 g
    • ESCC qualified: 5106/024

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPS40A45CHR

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STPS40A45CHY1
Active
TO-254AA Industrial N/A - -
STPS40A45CHYG
Active
TO-254AA Industrial N/A - -
STPS40A45CHYT
Active
TO-254AA Industrial N/A - -

STPS40A45CHY1

Package:

TO-254AA

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-254AA

Grade

Industrial

RoHS Compliance Grade

N/A

STPS40A45CHYG

Package:

TO-254AA

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-254AA

Grade

Industrial

RoHS Compliance Grade

N/A

STPS40A45CHYT

Package:

TO-254AA

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-254AA

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Package: Product Marking
SMD PIN/Detailed Spec
Quality Level
Lead Finish
STPS40A45CHY1

Distributor availability of STPS40A45CHY1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STPS40A45CHYG

Distributor availability of STPS40A45CHYG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STPS40A45CHYT

Distributor availability of STPS40A45CHYT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STPS40A45CHY1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPS40A45CHY1

Package: Product Marking:

STPS40A45CHY1

SMD PIN/Detailed Spec:

-

Quality Level:

Engineering Model

Lead Finish:

Gold

Distributor Name

Distributor reported inventory date:

STPS40A45CHYG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPS40A45CHYG

Package: Product Marking:

510602402

SMD PIN/Detailed Spec:

5106/024/02

Quality Level:

ESCC Flight

Lead Finish:

Gold

Distributor Name

Distributor reported inventory date:

STPS40A45CHYT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPS40A45CHYT

Package: Product Marking:

510602403

SMD PIN/Detailed Spec:

5106/024/03

Quality Level:

ESCC Flight

Lead Finish:

Solder dip

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors