Product overview
Description
The STRH12P10 is a P-channel Power MOSFET able to operate under severe environment conditions and radiation exposure.
It provides high reliability performance and immunity to the total ionizing dose (TID) and single event effects (SEE).
Qualified as per ESCC detail specification No. 5205/029 and available in TO-257AA hermetic package, it is specifically recommended for space and harsh environment applications and suitable for in-Satellite power conversion, motor control and power switch circuits.
In case of discrepancies between this datasheet and the relevant agency specification, the latter takes precedence.
-
All features
- Fast switching
- 100% avalanche tested
- Hermetic package
- 100 krad TID
- SEE radiation hardened
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 4.0 | 22 May 2024 | 22 May 2024 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STRH12P10GY1 | Active Product is in volume production. | TO-257 | Industrial | N/A | - | - | |
| STRH12P10GYG | Active Product is in volume production. | TO-257 | Industrial | N/A | - | - | |
| STRH12P10GYT | Active Product is in volume production. | TO-257 | Industrial | N/A | - | - | |
STRH12P10GY1
Package:
TO-257Material Declaration**:
STRH12P10GYG
Package:
TO-257Material Declaration**:
STRH12P10GYT
Package:
TO-257Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STRH12P10GYG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| STRH12P10GYT | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| STRH12P10GY1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
STRH12P10GYG Active
STRH12P10GYT Active
STRH12P10GY1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors