ST's Ultrasound Imaging IC Solutions offer a complete range of integrated high-voltage transmitters from quad and octal, to the latest device, the state-of-the art STHV1600 ultrasound pulser IC, to high-voltage multiplexer IC, the STHV64SW, a 64-channel, high voltage analog independent switches. ST’s proprietary BCD6s-SOI and BCD8sSOI process technologies enable the combination of low-voltage CMOS logic, precise analog circuitry, and robust power stages on the same chip, offering unprecedented level of integration.
Typical applications:
- Medical ultrasound imaging
- Point-of-care ultrasound imaging
- Non-destructive testing equipment
- Pulse waveform generator
- Sonar and radar systems
- Other piezoelectric, capacitive or MEMS transducers
- STHVUP32 32 channels ±100 V, ±0.4/0.8 A, 3/5-level RTZ, TR switch, high-speed ultrasound pulser with integrated transmit beamformer
- STHV1600 16 channels ±100 V, ±2/4 A, 5/3-level RTZ, high-speed ultrasound pulser with integrated transmit beamformer
- STHV800 Octal ±90 V, ±2 A, 3-level RTZ, high-speed ultrasound pulser
- STHVUP64 64 channels ±100 V, ±0.2/0.4 A, 3/5-level RTZ, TR switch, high-speed ultrasound pulser with integrated transmit beamformer
- STHV748S Quad ±90 V, ±2 A, 3/5 level, ESD-enhanced high-speed ultrasound pulser
- STHV64SW 64-channel (±100 V / -200 to 0 V / 0 to 200 V), low harmonic distortion, highvoltage analog independent switches